Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.
They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | SAE Code | Width | Minimum Inside Diameter | Special Features | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|
$10.60 - $14.40 | Request the lead time here |
148
|
0.750 in
19.1 mm
|
5.500 in
139.7 mm
|
|
5.812 in
147.6 mm
|
||
$10.00 - $13.60 | Request the lead time here |
100
|
0.750 in
19.1 mm
|
4.000 in
101.6 mm
|
|
4.312 in
109.5 mm
|
||
$10.30 - $13.80 | Request the lead time here |
116
|
0.750 in
19.1 mm
|
4.500 in
114.3 mm
|
|
4.812 in
122.2 mm
|
||
$7.70 - $13.20 | 1394 In stock |
60
|
0.750 in
19.1 mm
|
1.625 in
41.3 mm
|
|
1.875 in
47.6 mm
|
||
$10.00 - $13.60 | 353 In stock |
108
|
0.750 in
19.1 mm
|
4.250 in
108 mm
|
|
4.562 in
115.9 mm
|
||
$11.00 - $15.10 | 455 In stock |
172
|
0.750 in
19.1 mm
|
6.250 in
158.8 mm
|
|
6.562 in
166.7 mm
|
||
$10.60 - $14.00 | Request the lead time here |
140
|
0.750 in
19.1 mm
|
5.250 in
133.4 mm
|
|
5.562 in
141.3 mm
|
||
$7.70 - $13.60 | 924 In stock |
28
|
0.750 in
19.1 mm
|
1.750 in
44.5 mm
|
|
1.937 in
49.2 mm
|
||
$10.30 - $13.80 | Request the lead time here |
124
|
0.750 in
19.1 mm
|
4.750 in
120.7 mm
|
|
5.062 in
128.6 mm
|
||
$11.50 - $15.60 | 350 In stock |
188
|
0.750 in
19.1 mm
|
6.750 in
171.5 mm
|
|
7.062 in
179.4 mm
|
||
TBC156A | $10.90 - $14.60 | Request the lead time here |
156
|
0.750 in
19.1 mm
|
5.750 in
146.1 mm
|
|
6.062 in
154 mm
|
|
$7.40 - $13.20 | 649 In stock |
52
|
0.750 in
19.1 mm
|
1.375 in
34.9 mm
|
|
1.562 in
39.7 mm
|
||
$10.30 - $14.00 | Request the lead time here |
132
|
0.750 in
19.1 mm
|
5.000 in
127 mm
|
|
5.312 in
134.9 mm
|
||
$11.80 - $15.80 | 491 In stock |
204
|
0.750 in
19.1 mm
|
7.250 in
184.2 mm
|
|
7.562 in
192.1 mm
|
||
$8.80 - $11.80 | 5 In stock |
56
|
0.750 in
19.1 mm
|
2.625 in
66.7 mm
|
|
2.937 in
74.6 mm
|
||
$8.50 - $11.50 | 274 In stock |
52
|
0.750 in
19.1 mm
|
2.500 in
63.5 mm
|
|
2.812 in
71.4 mm
|
||
$8.60 - $11.90 | 685 In stock |
60
|
0.750 in
19.1 mm
|
2.750 in
69.9 mm
|
|
3.062 in
77.8 mm
|
||
$7.80 - $13.90 | 954 In stock |
36
|
0.750 in
19.1 mm
|
2.125 in
54 mm
|
|
2.312 in
58.7 mm
|
||
$9.10 - $12.40 | Request the lead time here |
68
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
|
3.312 in
84.1 mm
|
||
$9.10 - $12.10 | 854 In stock |
76
|
0.750 in
19.1 mm
|
3.250 in
82.6 mm
|
|
3.562 in
90.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue