Menu Search

Tapered Caps & Plugs - Heavy Duty

In stock

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Range Outside Diameter Range View
$0.1935 - $2.4255 420 In stock
Red
$1.4252 - $17.8166 Request the lead time here
Red
$1.2615 - $15.7644 653 In stock
Red
$0.192 - $2.402 8300 In stock
Red
$0.7745 - $9.7011 280 In stock
Red
$1.2014 - $15.018 135 In stock
Red
$1.2198 - $15.2514 1246 In stock
Red
$0.8769 - $10.9605 600 In stock
Red
$0.9422 - $11.7767 680 In stock
Red
$0.8561 - $10.704 1862 In stock
Red
$0.1985 - $2.4722 7184 In stock
Red
$0.8258 - $10.3542 Request the lead time here
Red
$0.821 - $10.2377 Request the lead time here
Red
$0.2048 - $2.5653 9233 In stock
Red
$1.3829 - $17.3037 100 In stock
Red
$0.6321 - $7.929 1790 In stock
Red
$0.1686 - $2.1036 5578 In stock
Red
$0.8769 - $10.9836 Request the lead time here
Red
$1.1546 - $14.4119 749 In stock
Red
GP642A $1.0146 - $12.6861 8294 In stock
Red
  • of 2
Tapered Cap - Inside Diameter Range 15.5 - 18.8 mm | 0.609 - 0.740 in ; Outside Diameter Range 19.5 - 21.6 mm | 0.766 - 0.851 in

GP632A

Price Range
$2.4255 - $0.1935

Stock Levels
420 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 37.5 - 40.6 mm | 1.475 - 1.598 in ; Outside Diameter Range 41 - 42.8 mm | 1.613 - 1.686 in

GP660A

Price Range
$17.8166 - $1.4252

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 51.1 - 53.6 mm | 2.010 - 2.110 in ; Outside Diameter Range 53.6 - 55.4 mm | 2.110 - 2.181 in

GP676A

Price Range
$15.7644 - $1.2615

Stock Levels
653 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 5.4 - 7.2 mm | 0.212 - 0.285 in ; Outside Diameter Range 8.1 - 9.9 mm | 0.320 - 0.389 in

GP610A

Price Range
$2.402 - $0.192

Stock Levels
8300 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 34.1 - 36.1 mm | 1.343 - 1.420 in ; Outside Diameter Range 36.8 - 38.7 mm | 1.449 - 1.522 in

GP654A

Price Range
$9.7011 - $0.7745

Stock Levels
280 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 46.1 - 48.1 mm | 1.813 - 1.892 in ; Outside Diameter Range 49 - 51 mm | 1.928 - 2.007 in

GP670A

Price Range
$15.018 - $1.2014

Stock Levels
135 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 30.6 - 32.6 mm | 1.205 - 1.285 in ; Outside Diameter Range 33.1 - 35.2 mm | 1.305 - 1.385 in

GP650A

Price Range
$15.2514 - $1.2198

Stock Levels
1246 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 42.4 - 45 mm | 1.668 - 1.770 in ; Outside Diameter Range 45.9 - 47.7 mm | 1.808 - 1.877 in

GP666A

Price Range
$10.9605 - $0.8769

Stock Levels
600 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 29.2 - 30.6 mm | 1.150 - 1.203 in ; Outside Diameter Range 30.6 - 34.4 mm | 1.206 - 1.354 in

GP648A

Price Range
$11.7767 - $0.9422

Stock Levels
680 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 41.7 - 43.7 mm | 1.640 - 1.720 in ; Outside Diameter Range 43.9 - 46.1 mm | 1.730 - 1.815 in

GP664A

Price Range
$10.704 - $0.8561

Stock Levels
1862 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 8.9 - 10.7 mm | 0.352 - 0.420 in ; Outside Diameter Range 11.1 - 12.7 mm | 0.437 - 0.501 in

GP617A

Price Range
$2.4722 - $0.1985

Stock Levels
7184 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.437 in
Tapered Cap - Inside Diameter Range 34.2 - 37.2 mm | 1.346 - 1.466 in ; Outside Diameter Range 38.3 - 40.1 mm | 1.506 - 1.577 in

GP656A

Price Range
$10.3542 - $0.8258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 46 - 49.5 mm | 1.810 - 1.947 in ; Outside Diameter Range 50 - 51.7 mm | 1.970 - 2.037 in

GP672A

Price Range
$10.2377 - $0.821

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 13.7 - 16.8 mm | 0.538 - 0.662 in ; Outside Diameter Range 16.7 - 19.2 mm | 0.658 - 0.757 in

GP628A

Price Range
$2.5653 - $0.2048

Stock Levels
9233 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 36.6 - 39.2 mm | 1.440 - 1.545 in ; Outside Diameter Range 39.6 - 41.6 mm | 1.560 - 1.636 in

GP658A

Price Range
$17.3037 - $1.3829

Stock Levels
100 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 49.4 - 51.9 mm | 1.945 - 2.045 in ; Outside Diameter Range 51.8 - 54.1 mm | 2.040 - 2.130 in

GP674A

Price Range
$7.929 - $0.6321

Stock Levels
1790 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 5.5 - 6.4 mm | 0.215 - 0.250 in ; Outside Diameter Range 7.4 - 8.3 mm | 0.292 - 0.325 in

GP607A

Price Range
$2.1036 - $0.1686

Stock Levels
5578 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 31.4 - 34.1 mm | 1.238 - 1.344 in ; Outside Diameter Range 35 - 36.6 mm | 1.376 - 1.441 in

GP652A

Price Range
$10.9836 - $0.8769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 43.5 - 46.2 mm | 1.713 - 1.820 in ; Outside Diameter Range 47.4 - 48.8 mm | 1.865 - 1.921 in

GP668A

Price Range
$14.4119 - $1.1546

Stock Levels
749 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
Tapered Cap - Inside Diameter Range 23.4 - 26.6 mm | 0.920 - 1.046 in ; Outside Diameter Range 27.8 - 29 mm | 1.094 - 1.140 in

GP642A

Price Range
$12.6861 - $1.0146

Stock Levels
8294 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit