Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | d2 | d3 | d4 | h | View | |
|---|---|---|---|---|---|---|---|---|---|
| 8858 In stock |
1.606 in
40.8 mm
|
1.937 in
49.2 mm
|
1.750 in
44.5 mm
|
1.568 in
39.8 mm
|
1.685 in
42.8 mm
|
0.750 in
19.1 mm
|
|||
| 058A | 8105 In stock |
1.806 in
45.9 mm
|
2.122 in
53.9 mm
|
1.958 in
49.7 mm
|
1.745 in
44.3 mm
|
1.890 in
48 mm
|
1.000 in
25.4 mm
|
||
| 1634 In stock |
2.224 in
56.5 mm
|
2.5 in
63.5 mm
|
2.279 in
57.9 mm
|
2.150 in
54.6 mm
|
2.220 in
56.4 mm
|
0.500 in
12.7 mm
|
|||
| 2090 In stock |
2.645 in
67.2 mm
|
3 in
76.2 mm
|
2.805 in
71.2 mm
|
2.580 in
65.5 mm
|
2.724 in
69.2 mm
|
0.500 in
12.7 mm
|
|||
| 1853 In stock |
3.236 in
82.2 mm
|
3.937 in
100.0 mm
|
3.575 in
90.8 mm
|
3.156 in
80.2 mm
|
3.492 in
88.7 mm
|
1.000 in
25.4 mm
|
|||
| 285 In stock |
5.470 in
138.9 mm
|
6.13 in
155.7 mm
|
5.620 in
142.7 mm
|
5.390 in
136.9 mm
|
5.539 in
140.7 mm
|
1.000 in
25.4 mm
|
|||
| 9175 In stock |
0.725 in
18.4 mm
|
1 in
25.4 mm
|
0.825 in
21 mm
|
0.662 in
16.8 mm
|
0.760 in
19.3 mm
|
0.500 in
12.7 mm
|
|||
| 4683 In stock |
0.980 in
24.9 mm
|
1.248 in
31.7 mm
|
1.045 in
26.5 mm
|
0.916 in
23.3 mm
|
0.980 in
24.9 mm
|
0.500 in
12.7 mm
|
|||
| 9248 In stock |
1.291 in
32.8 mm
|
1.626 in
41.3 mm
|
1.455 in
37 mm
|
1.227 in
31.2 mm
|
1.390 in
35.3 mm
|
1.000 in
25.4 mm
|
|||
| 066A | 4227 In stock |
2.062 in
52.4 mm
|
2.437 in
61.9 mm
|
2.253 in
57.2 mm
|
2.000 in
50.8 mm
|
2.173 in
55.2 mm
|
1.031 in
26.2 mm
|
||
| 5389 In stock |
2.457 in
62.4 mm
|
2.874 in
73.0 mm
|
2.750 in
69.9 mm
|
2.392 in
60.8 mm
|
2.685 in
68.2 mm
|
1.000 in
25.4 mm
|
|||
| 5950 In stock |
3.090 in
78.5 mm
|
3.5 in
88.9 mm
|
3.365 in
85.5 mm
|
3.005 in
76.3 mm
|
3.283 in
83.4 mm
|
1.000 in
25.4 mm
|
|||
| 524 In stock |
6.010 in
152.7 mm
|
6.622 in
168.2 mm
|
6.180 in
157 mm
|
5.920 in
150.4 mm
|
6.098 in
154.9 mm
|
1.000 in
25.4 mm
|
|||
| 668 In stock |
1.961 in
49.8 mm
|
2.283 in
58.0 mm
|
2.126 in
54.0 mm
|
1.87 in
47.5 mm
|
2.047 in
52.0 mm
|
0.957 in
24.3 mm
|
|||
| 51671 In stock |
0.820 in
20.8 mm
|
1.126 in
28.6 mm
|
0.931 in
23.6 mm
|
0.754 in
19.2 mm
|
0.866 in
22 mm
|
0.625 in
15.9 mm
|
|||
| 36844 In stock |
1.165 in
29.6 mm
|
1.421 in
36.1 mm
|
1.292 in
32.8 mm
|
1.090 in
27.7 mm
|
1.205 in
30.6 mm
|
0.750 in
19.1 mm
|
|||
| 207 In stock |
4.365 in
110.9 mm
|
5 in
127.0 mm
|
4.605 in
117 mm
|
4.289 in
108.9 mm
|
4.500 in
114.3 mm
|
1.000 in
25.4 mm
|
|||
| 24960 In stock |
1.735 in
44.1 mm
|
2.031 in
51.6 mm
|
1.870 in
47.5 mm
|
1.675 in
42.5 mm
|
1.819 in
46.2 mm
|
0.750 in
19.1 mm
|
|||
| 9610 In stock |
2.156 in
54.8 mm
|
2.626 in
66.7 mm
|
2.355 in
59.8 mm
|
2.084 in
52.9 mm
|
2.287 in
58.1 mm
|
1.000 in
25.4 mm
|
|||
| 700 In stock |
2.560 in
65 mm
|
2.874 in
73.0 mm
|
2.690 in
68.3 mm
|
2.500 in
63.5 mm
|
2.622 in
66.6 mm
|
0.750 in
19.1 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue