Menu Search

Tapered Caps & Plugs - Wide Flange

In stock

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Item Code Price range Availability Minimum Outside Diameter Minimum Inside Diameter Maximum Outside Diameter Maximum Inside Diameter View
$0.0591 - $0.7394 11821 In stock
0.367 in
0.298 in
0.418 in
0.354 in
$0.0795 - $0.9914 7246 In stock
0.655 in
0.585 in
0.71 in
0.647 in
$0.1209 - $1.5111 1825 In stock
1.237 in
1.167 in
1.382 in
1.312 in
$1.1522 - $7.6259 2162 In stock
2.441 in
2.323 in
2.614 in
2.531 in
$0.6485 - $4.2911 2050 In stock
1.902 in
1.823 in
2.075 in
1.996 in
$0.0726 - $0.9072 2750 In stock
0.565 in
0.5 in
0.631 in
0.58 in
$0.9654 - $6.3665 244 In stock
2.146 in
2.055 in
2.402 in
2.323 in
$0.0602 - $0.7487 13782 In stock
0.397 in
0.328 in
0.447 in
0.383 in
$0.057 - $0.7115 10246 In stock
0.236 in
0.146 in
0.29 in
0.245 in
$0.1412 - $0.1572 25000 In stock
0.445 in
0.386 in
0.52 in
0.457 in
$0.083 - $1.0379 5600 In stock
0.755 in
0.693 in
0.87 in
0.808 in
$0.7043 - $4.6877 456 In stock
1.858 in
1.752 in
2.043 in
1.917 in
$0.1377 - $0.3191 20000 In stock
0.421 in
0.358 in
0.484 in
0.421 in
$0.0614 - $0.7673 7490 In stock
0.481 in
0.409 in
0.547 in
0.493 in
$0.1071 - $1.334 4322 In stock
0.984 in
0.92 in
1.105 in
1.04 in
$0.821 - $5.4335 1374 In stock
2.028 in
1.953 in
2.13 in
2.047 in
$0.0747 - $0.9306 17000 In stock
0.61 in
0.548 in
0.687 in
0.635 in
$0.098 - $1.2245 4050 In stock
0.867 in
0.805 in
0.975 in
0.913 in
$0.1745 - $0.404 5909 In stock
0.689 in
0.634 in
0.787 in
0.728 in
$0.0647 - $0.8093 5715 In stock
0.59 in
0.518 in
0.659 in
0.605 in
  • of 3
Tapered Cap - Inside Diameter Range 7.57 - 8.99 mm | 0.298 - 0.354 in ; Outside Diameter Range 9.32 - 10.62 mm | 0.367 - 0.418 in

LF6A

Price Range
$0.7394 - $0.0591

Stock Levels
11821 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.418 in
  • Overall Height
    0.402 in
Tapered Cap - Inside Diameter Range 14.86 - 16.43 mm | 0.585 - 0.647 in ; Outside Diameter Range 16.64 - 18.03 mm | 0.655 - 0.71 in

LF13XA

Price Range
$0.9914 - $0.0795

Stock Levels
7246 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    0.71 in
  • Overall Height
    0.528 in
Tapered Cap & Plug - Inside Diameter Range 29.6 - 33.3 mm | 1.167 - 1.312 in ; Outside Diameter Range 31.4 - 35.1 mm | 1.237 - 1.382 in

LF22A

Price Range
$1.5111 - $0.1209

Stock Levels
1825 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    1.382 in
  • Overall Height
    0.746 in
Tapered Cap - Inside Diameter Range 59 - 64.3 mm | 2.323 - 2.531 in ; Outside Diameter Range 62 - 66.4 mm | 2.441 - 2.614 in

LF38A

Price Range
$7.6259 - $1.1522

Stock Levels
2162 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    2.614 in
  • Overall Height
    1.152 in
Tapered Cap - Inside Diameter Range 46.3 - 50.7 mm | 1.823 - 1.996 in ; Outside Diameter Range 48.31 - 52.71 mm | 1.902 - 2.075 in

LF32A

Price Range
$4.2911 - $0.6485

Stock Levels
2050 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    2.075 in
  • Overall Height
    1.059 in
Tapered Cap - Inside Diameter Range 12.7 - 14.73 mm | 0.5 - 0.58 in ; Outside Diameter Range 14.35 - 16.03 mm | 0.565 - 0.631 in

LF11XA

Price Range
$0.9072 - $0.0726

Stock Levels
2750 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.631 in
  • Overall Height
    0.491 in
Tapered Cap - Inside Diameter Range 52.2 - 59.0 mm | 2.055 - 2.323 in ; Outside Diameter Range 54.51 - 61.01 mm | 2.146 - 2.402 in

LF36A

Price Range
$6.3665 - $0.9654

Stock Levels
244 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    2.402 in
  • Overall Height
    1.024 in
Tapered Cap - Inside Diameter Range 8.33 - 9.73 mm | 0.328 - 0.383 in ; Outside Diameter Range 10.08 - 11.35 mm | 0.397 - 0.447 in

LF7A

Price Range
$0.7487 - $0.0602

Stock Levels
13782 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    0.447 in
  • Overall Height
    0.402 in
Tapered Cap - Inside Diameter Range 3.71 - 6.22 mm | 0.146 - 0.245 in ; Outside Diameter Range 5.99 - 7.37 mm | 0.236 - 0.29 in

LF3A

Price Range
$0.7115 - $0.057

Stock Levels
10246 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.29 in
  • Overall Height
    0.402 in
Tapered Cap & Plug - Inside Diameter Range 9.8 - 11.6 mm | 0.386 - 0.457 in ; Outside Diameter Range 11.3 - 13.2 mm | 0.445 - 0.52 in

10420

Price Range
$0.1572 - $0.1412

Stock Levels
25000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.52 in
Tapered Cap & Plug - Inside Diameter Range 17.6 - 20.5 mm | 0.693 - 0.808 in ; Outside Diameter Range 19.2 - 22.1 mm | 0.755 - 0.870 in

LF16A

Price Range
$1.0379 - $0.083

Stock Levels
5600 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    0.87 in
  • Overall Height
    0.59 in
Tapered Cap - Inside Diameter Range 44.5 - 48.69 mm | 1.752 - 1.917 in ; Outside Diameter Range 47.19 - 51.89 mm | 1.858 - 2.043 in

LF30A

Price Range
$4.6877 - $0.7043

Stock Levels
456 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    2.043 in
  • Overall Height
    1.004 in
Tapered Cap & Plug - Inside Diameter Range 9.1 - 10.7 mm | 0.358 - 0.421 in ; Outside Diameter Range 10.7 - 12.3 mm | 0.421 - 0.484 in

12433

Price Range
$0.3191 - $0.1377

Stock Levels
20000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Cap:1/8" BSP, Plug: 1/4 BSP. ½” UNF
  • Maximum Outside Diameter
    0.484 in
Tapered Cap - Inside Diameter Range 10.39 - 12.52 mm | 0.409 - 0.493 in ; Outside Diameter Range 12.22 - 13.89 mm | 0.481 - 0.547 in

LF10A

Price Range
$0.7673 - $0.0614

Stock Levels
7490 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.547 in
  • Overall Height
    0.46 in
Tapered Cap & Plug - Inside Diameter Range 23.4 - 26.4 mm | 0.920 - 1.040 in ; Outside Diameter Range 25 - 28.1 mm | 0.984 - 1.105 in

LF20A

Price Range
$1.334 - $0.1071

Stock Levels
4322 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    1.105 in
  • Overall Height
    0.746 in
Tapered Cap - Inside Diameter Range 49.61 - 51.99 mm | 1.953 - 2.047 in ; Outside Diameter Range 51.51 - 54.1 mm | 2.028 - 2.13 in

LF34A

Price Range
$5.4335 - $0.821

Stock Levels
1374 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    2.13 in
  • Overall Height
    0.768 in
Tapered Cap - Inside Diameter Range 13.92 - 16.13 mm | 0.548 - 0.635 in ; Outside Diameter Range 15.49 - 17.45 mm | 0.61 - 0.687 in

LF12XA

Price Range
$0.9306 - $0.0747

Stock Levels
17000 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.687 in
  • Overall Height
    0.527 in
Tapered Cap & Plug - Inside Diameter Range 20.4 - 23.2 mm | 0.805 - 0.913 in ; Outside Diameter Range 22 - 24.8 mm | 0.867 - 0.975 in

LF18A

Price Range
$1.2245 - $0.098

Stock Levels
4050 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.975 in
  • Overall Height
    0.65 in
Tapered Cap & Plug - Inside Diameter Range 16.1 - 18.5 mm | 0.634 - 0.728 in ; Outside Diameter Range 17.5 - 20.0 mm | 0.689 - 0.787 in

12435

Price Range
$0.404 - $0.1745

Stock Levels
5909 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Cap: M18, Plug: 1/2 BSP
  • Maximum Outside Diameter
    0.787 in
Tapered Cap & Plug - Inside Diameter Range 13.2 - 15.4 mm | 0.518 - 0.605 in ; Outside Diameter Range 14.7 - 16.7 mm | 0.580 - 0.659 in

LF12A

Price Range
$0.8093 - $0.0647

Stock Levels
5715 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    0.659 in
  • Overall Height
    0.527 in