Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Knobs offer a ball shaped top grip with a longer shaft length and is available in a wide range of shapes and sizes. These lever style knobs allow for excellent grip, positioning, clamping and shifting operations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Finish | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $2.43 - $5.31 | Request the lead time here |
|
|
1/2-13
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
| $2.33 - $5.07 | Request the lead time here |
|
1.380 in
35.1 mm
|
10-32
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
| $2.93 - $6.35 | Request the lead time here |
|
1.380 in
35.1 mm
|
M6;M8
|
Self Tapping
|
Self Tapping
|
No Finish
|
PP
|
||
| $4.67 - $10.16 | Request the lead time here |
|
1.380 in
35.1 mm
|
3/8-16
|
Blind Hole (Moulded In)
|
Molded Plastic
|
No Finish
|
TPE (Overmold), Polypropylene (Base)
|
||
| $4.58 - $9.96 | Request the lead time here |
|
1.380 in
35.1 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
| $1.97 - $4.32 | Request the lead time here |
|
1.125 in
28.6 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
| $7.28 - $11.90 | Request the lead time here |
|
1.630 in
41.4 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
| $3.81 - $6.21 | Request the lead time here |
|
1.630 in
41.4 mm
|
1/2-13
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
| $3.74 - $6.12 | Request the lead time here |
|
1.630 in
41.4 mm
|
3/8-16
|
Blind Hole (Moulded In)
|
Molded Plastic
|
No Finish
|
Polypropylene
|
||
| $5.84 - $12.74 | Request the lead time here |
|
1.380 in
35.1 mm
|
M10;M12
|
Self Tapping
|
Self Tapping
|
No Finish
|
TPE
|
||
| $5.73 - $12.50 | Request the lead time here |
|
1.380 in
35.1 mm
|
|
Self Tapping Blind Hole
|
|
No Finish
|
TPE
|
||
| $2.36 - $5.13 | Request the lead time here |
|
1.380 in
35.1 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $5.15 - $11.18 | Request the lead time here |
|
1.110 in
28.2 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $7.40 - $12.08 | Request the lead time here |
|
1.630 in
41.4 mm
|
1/2-13
|
Blind Hole (Stop Nut)
|
Steel
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
| $6.84 - $14.91 | Request the lead time here |
|
1.630 in
41.4 mm
|
M10;M12
|
Self Tapping
|
Self Tapping
|
No Finish
|
TPE
|
||
| $2.39 - $5.22 | Request the lead time here |
|
|
3/8-16
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
| $5.37 - $11.70 | Request the lead time here |
|
1.110 in
28.2 mm
|
1/2-13
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
| $5.85 - $9.57 | Request the lead time here |
|
1.630 in
41.4 mm
|
1/2 Press-Fit Shaft
|
Blind Hole
|
No Insert
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
| $4.62 - $7.58 | Request the lead time here |
|
1.630 in
41.4 mm
|
|
Self Tapping Blind Hole
|
|
No Finish
|
PP
|
||
| $3.74 - $6.12 | Request the lead time here |
|
1.630 in
41.4 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene