Tapered paper caps are a type of protective cap used to cover the ends of tubes, pipes or other cylindrical objects. They are made from a mixture of post-consumer and virgin materials, making them a recyclable option.
Ideal for painting and powder coating applications and can help prevent damage and contamination, ensuring that tubes and pipes are in good condition. It can withstand operating temperatures of up to 400F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Inside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0948 - $0.5784 | 14000 In stock |
0.950 in
24.1 mm
|
1.080 in
27.4 mm
|
||
| $0.2058 - $1.257 | 2500 In stock |
1.680 in
42.7 mm
|
2.010 in
51.1 mm
|
||
| $0.0876 - $0.5364 | 16500 In stock |
0.810 in
20.6 mm
|
0.950 in
24.1 mm
|
||
| $0.114 - $0.6953 | 16895 In stock |
1.450 in
36.8 mm
|
1.620 in
41.1 mm
|
||
| $0.3314 - $2.036 | 20800 In stock |
2.830 in
71.9 mm
|
2.850 in
72.4 mm
|
||
| $0.0894 - $0.5481 | 9484 In stock |
0.870 in
22.1 mm
|
1.050 in
26.7 mm
|
||
| $0.051 - $0.3128 | Request the lead time here |
0.350 in
8.9 mm
|
0.400 in
10.2 mm
|
||
| $0.2706 - $1.6511 | 4000 In stock |
2.590 in
65.8 mm
|
2.850 in
72.4 mm
|
||
| $0.0972 - $0.5948 | 16034 In stock |
1.310 in
33.3 mm
|
1.520 in
38.6 mm
|
||
| $0.2162 - $1.3176 | 6209 In stock |
1.620 in
41.1 mm
|
1.690 in
42.9 mm
|
||
| $0.0807 - $0.4944 | 34895 In stock |
0.780 in
19.8 mm
|
0.830 in
21.1 mm
|
||
| $0.0566 - $0.3477 | 39184 In stock |
0.650 in
16.5 mm
|
0.650 in
16.5 mm
|
||
| $0.0581 - $0.3545 | 11500 In stock |
0.470 in
11.9 mm
|
0.490 in
12.4 mm
|
||
| $0.4736 - $2.8919 | 2814 In stock |
3.320 in
84.3 mm
|
3.630 in
92.2 mm
|
||
| $0.0968 - $0.588 | Request the lead time here |
1.130 in
28.7 mm
|
1.300 in
33 mm
|
||
| $0.072 - $0.4385 | 22363 In stock |
0.480 in
12.2 mm
|
0.750 in
19.1 mm
|
||
| $0.1856 - $1.1334 | Request the lead time here |
1.260 in
32 mm
|
1.270 in
32.3 mm
|
||
| $0.2847 - $1.7282 | 19600 In stock |
2.330 in
59.2 mm
|
2.340 in
59.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue