Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Type | View | |
---|---|---|---|---|---|
$0.2063 - $0.2474 | Request the lead time here |
0.906 in
23.0 mm
|
Quick Fit Straight
|
||
$0.2606 - $0.3128 | Request the lead time here |
0.949 in
24.1 mm
|
Quick Fit Straight
|
||
$0.2468 - $0.2808 | 4500 In stock |
0.63 in
16.0 mm
|
Cover
|
||
$0.2034 - $0.2312 | 75000 In stock |
0.606 in
15.4 mm
|
Insulator
|
||
IEC-TO3-3-18 | $0.2322 - $0.2639 | 1000 In stock |
1.563 in
39.7 mm
|
TO-3
|
|
$0.2564 - $0.3075 | Request the lead time here |
0.949 in
24.1 mm
|
Quick Fit Straight
|
||
$0.2625 - $0.3149 | Request the lead time here |
0.969 in
24.6 mm
|
Quick Fit Straight
|
||
$0.245 - $0.2783 | 13000 In stock |
0.697 in
17.7 mm
|
Insulator
|
||
$0.2063 - $0.2474 | 1000 In stock |
0.906 in
23.0 mm
|
Quick Fit Straight
|
||
$0.2624 - $0.3144 | Request the lead time here |
1.299 in
33.0 mm
|
Quick Fit Straight
|
||
$0.2679 - $0.3215 | Request the lead time here |
1.339 in
34.0 mm
|
Quick Fit Straight
|
||
$0.1607 - $0.1928 | 550 In stock |
0.512 in
13.0 mm
|
Quick Fit Straight
|
||
$0.4646 - $0.5571 | Request the lead time here |
0.969 in
24.6 mm
|
Quick Fit Straight
|
||
$0.1607 - $0.1928 | Request the lead time here |
0.512 in
13.0 mm
|
Quick Fit Straight
|
||
$0.2004 - $0.2475 | Request the lead time here |
1.280 in
32.5 mm
|
TO-66
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue