Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.2941 - $0.3254 705 In stock
1/8 x 28
$0.596 - $0.6644 250 In stock
7/8 x 14
$0.4507 - $0.5022 896 In stock
1/2 x 14
$1.2553 - $1.3952 500 In stock
11/2 x 11
$0.7278 - $0.8077 521 In stock
1 x 11
$1.0613 - $1.1783 1368 In stock
11/4 x 11
$0.3109 - $0.3484 1302 In stock
1/4 x 19
$1.4492 - $1.6117 300 In stock
13/4 x 11
$0.3336 - $0.3712 3000 In stock
3/8 x 19
$1.6463 - $1.8288 1500 In stock
2 x 11
$0.6581 - $7.7071 13500 In stock
$1.0108 - $11.8422 3000 In stock
$0.927 - $10.8594 498 In stock
$0.8959 - $10.4957 3000 In stock
$1.4044 - $16.4526 1500 In stock
$0.9942 - $11.651 Request the lead time here
$1.0327 - $12.0966 3491 In stock
$0.7962 - $9.3269 6000 In stock
$1.1135 - $13.0414 1487 In stock
$0.8596 - $10.0696 3000 In stock
  • of 3
Threaded O-Ring Plug 1/8 x 28 BSP ThreadsGas Threads Overall Diameter - 16.0 mm | 0.63 in Yellow HDPE

498681

Price Range
$0.3254 - $0.2941

Stock Levels
705 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    1/8 x 28
  • Overall Diameter
    0.63 in
Threaded O-Ring Plug 7/8 x 14 BSP ThreadsGas Threads Overall Diameter - 37.0 mm | 1.457 in Yellow HDPE

498559

Price Range
$0.6644 - $0.596

Stock Levels
250 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    7/8 x 14
  • Overall Diameter
    1.457 in
Threaded O-Ring Plug 1/2 x 14 BSP ThreadsGas Threads Overall Diameter - 27.0 mm | 1.063 in Yellow HDPE

498556

Price Range
$0.5022 - $0.4507

Stock Levels
896 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    1/2 x 14
  • Overall Diameter
    1.063 in
Threaded O-Ring Plug 11/2 x 11 BSP ThreadsGas Threads Overall Diameter - 56.0 mm | 2.205 in Yellow HDPE

498686

Price Range
$1.3952 - $1.2553

Stock Levels
500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    11/2 x 11
  • Overall Diameter
    2.205 in
Threaded O-Ring Plug 1 x 11 BSP ThreadsGas Threads Overall Diameter - 40.0 mm | 1.575 in Yellow HDPE

498684

Price Range
$0.8077 - $0.7278

Stock Levels
521 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    1 x 11
  • Overall Diameter
    1.575 in
Threaded O-Ring Plug 11/4 x 11 BSP ThreadsGas Threads Overall Diameter - 50.0 mm | 1.969 in Yellow HDPE

498685

Price Range
$1.1783 - $1.0613

Stock Levels
1368 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    11/4 x 11
  • Overall Diameter
    1.969 in
Threaded O-Ring Plug 1/4 x 19 BSP ThreadsGas Threads Overall Diameter - 19.0 mm | 0.748 in Yellow HDPE

498682

Price Range
$0.3484 - $0.3109

Stock Levels
1302 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    1/4 x 19
  • Overall Diameter
    0.748 in
Threaded O-Ring Plug 13/4 x 11 BSP ThreadsGas Threads Overall Diameter - 62.0 mm | 2.441 in Yellow HDPE

498687

Price Range
$1.6117 - $1.4492

Stock Levels
300 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    13/4 x 11
  • Overall Diameter
    2.441 in
Threaded O-Ring Plug 3/8 x 19 BSP ThreadsGas Threads Overall Diameter - 22.0 mm | 0.866 in Yellow HDPE

498683

Price Range
$0.3712 - $0.3336

Stock Levels
3000 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    3/8 x 19
  • Overall Diameter
    0.866 in
Threaded O-Ring Plug 2 x 11 BSP ThreadsGas Threads Overall Diameter - 68.0 mm | 2.677 in Yellow HDPE

498688

Price Range
$1.8288 - $1.6463

Stock Levels
1500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    2 x 11
  • Overall Diameter
    2.677 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900538

Price Range
$7.7071 - $0.6581

Stock Levels
13500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900546

Price Range
$11.8422 - $1.0108

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900543

Price Range
$10.8594 - $0.927

Stock Levels
498 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900542

Price Range
$10.4957 - $0.8959

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900552

Price Range
$16.4526 - $1.4044

Stock Levels
1500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900539

Price Range
$11.651 - $0.9942

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900547

Price Range
$12.0966 - $1.0327

Stock Levels
3491 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900540

Price Range
$9.3269 - $0.7962

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900548

Price Range
$13.0414 - $1.1135

Stock Levels
1487 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900541

Price Range
$10.0696 - $0.8596

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded