Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$1.5054 - $17.6396 1400 In stock
$0.6203 - $0.6893 4385 In stock
M36 x 1.5
$0.1993 - $0.2213 7389 In stock
M10 x 1.5
$1.1357 - $1.2622 9500 In stock
M48 X 2.0
$0.3334 - $0.3708 33500 In stock
M16 x 1.5
$0.3178 - $0.3527 2250 In stock
M20 x 1.5
$0.234 - $0.2598 9134 In stock
M12 x 1
$0.5798 - $0.6446 4980 In stock
M32 x 1.5
$0.3784 - $0.4204 4400 In stock
M24 x 1.5
$1.3565 - $15.8906 Request the lead time here
$0.2045 - $0.2274 15240 In stock
M10 x 1
$0.3588 - $0.3984 11135 In stock
M22 x 1.5
$0.563 - $0.6259 2900 In stock
M30 X 2.0
$1.1236 - $1.2491 2890 In stock
M45 X 2.0
$0.2908 - $0.3233 6800 In stock
M18 x 1.5
$2.3134 - $27.1058 597 In stock
$1.9152 - $22.4438 1800 In stock
$0.3136 - $0.3484 1500 In stock
M12 x 1.5
$0.6324 - $7.4066 13000 In stock
$1.9606 - $22.9705 798 In stock
  • of 3
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900554

Price Range
$17.6396 - $1.5054

Stock Levels
1400 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 45.0 mm | 1.772 in Compatible Thread Sizes - M36 x 1.5 Threaded

498666

Price Range
$0.6893 - $0.6203

Stock Levels
4385 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M36 x 1.5
  • Overall Diameter
    1.772 in
Metric Threads Threaded O-Ring Plug 14.5 mm | 0.571 in Compatible Thread Sizes - M10 x 1.5 Threaded

498662

Price Range
$0.2213 - $0.1993

Stock Levels
7389 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M10 x 1.5
  • Overall Diameter
    0.571 in
Metric Threads Threaded O-Ring Plug 55.0 mm | 2.165 in Compatible Thread Sizes - M48 X 2.0 Threaded

498670

Price Range
$1.2622 - $1.1357

Stock Levels
9500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M48 X 2.0
  • Overall Diameter
    2.165 in
Metric Threads Threaded O-Ring Plug 24.0 mm | 0.945 in Compatible Thread Sizes - M16 x 1.5 Threaded

498540

Price Range
$0.3708 - $0.3334

Stock Levels
33500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M16 x 1.5
  • Overall Diameter
    0.945 in
Metric Threads Threaded O-Ring Plug 26.0 mm | 1.024 in Compatible Thread Sizes - M20 x 1.5 Threaded

498542

Price Range
$0.3527 - $0.3178

Stock Levels
2250 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M20 x 1.5
  • Overall Diameter
    1.024 in
Metric Threads Threaded O-Ring Plug 17.0 mm | 0.669 in Compatible Thread Sizes - M12 x 1 Threaded

498661

Price Range
$0.2598 - $0.234

Stock Levels
9134 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M12 x 1
  • Overall Diameter
    0.669 in
Metric Threads Threaded O-Ring Plug 40.0 mm | 1.575 in Compatible Thread Sizes - M32 x 1.5 Threaded

498547

Price Range
$0.6446 - $0.5798

Stock Levels
4980 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M32 x 1.5
  • Overall Diameter
    1.575 in
Metric Threads Threaded O-Ring Plug 30.0 mm | 1.181 in Compatible Thread Sizes - M24 x 1.5 Threaded

498543

Price Range
$0.4204 - $0.3784

Stock Levels
4400 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M24 x 1.5
  • Overall Diameter
    1.181 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900551

Price Range
$15.8906 - $1.3565

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 14.5 mm | 0.571 in Compatible Thread Sizes - M10 x 1 Threaded

498660

Price Range
$0.2274 - $0.2045

Stock Levels
15240 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M10 x 1
  • Overall Diameter
    0.571 in
Metric Threads Threaded O-Ring Plug 28.0 mm | 1.102 in Compatible Thread Sizes - M22 x 1.5 Threaded

498665

Price Range
$0.3984 - $0.3588

Stock Levels
11135 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M22 x 1.5
  • Overall Diameter
    1.102 in
Metric Threads Threaded O-Ring Plug 38.0 mm | 1.496 in Compatible Thread Sizes - M30 X 2.0 Threaded

498548

Price Range
$0.6259 - $0.563

Stock Levels
2900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M30 X 2.0
  • Overall Diameter
    1.496 in
Metric Threads Threaded O-Ring Plug 52.0 mm | 2.047 in Compatible Thread Sizes - M45 X 2.0 Threaded

498551

Price Range
$1.2491 - $1.1236

Stock Levels
2890 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M45 X 2.0
  • Overall Diameter
    2.047 in
Metric Threads Threaded O-Ring Plug 24.0 mm | 0.945 in Compatible Thread Sizes - M18 x 1.5 Threaded

498541

Price Range
$0.3233 - $0.2908

Stock Levels
6800 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M18 x 1.5
  • Overall Diameter
    0.945 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900558

Price Range
$27.1058 - $2.3134

Stock Levels
597 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900555

Price Range
$22.4438 - $1.9152

Stock Levels
1800 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 17.0 mm | 0.669 in Compatible Thread Sizes - M12 x 1.5 Threaded

498663

Price Range
$0.3484 - $0.3136

Stock Levels
1500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M12 x 1.5
  • Overall Diameter
    0.669 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900535

Price Range
$7.4066 - $0.6324

Stock Levels
13000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900556

Price Range
$22.9705 - $1.9606

Stock Levels
798 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded