Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.6912 - $0.7677 5506 In stock
$0.6135 - $1.5335 13000 In stock
$1.9022 - $4.755 798 In stock
$1.3157 - $3.2895 465 In stock
$0.345 - $0.3839 41500 In stock
$0.7193 - $0.7989 3400 In stock
$0.42 - $0.4665 3500 In stock
$0.8225 - $0.9149 3680 In stock
$1.2695 - $3.1728 2700 In stock
$0.2117 - $0.2354 14240 In stock
$0.2189 - $0.2579 12052 In stock
$0.60 - $0.6671 4980 In stock
$1.1628 - $1.2927 2890 In stock
$1.3931 - $3.4823 250 In stock
$0.3288 - $0.365 1640 In stock
$0.6042 - $0.671 3592 In stock
$0.3009 - $0.3345 9800 In stock
$0.2061 - $0.2291 7389 In stock
$0.2423 - $0.269 7634 In stock
$0.3915 - $0.435 2900 In stock
  • of 3
Threaded O-Ring Plug Metric Threads M33 x 2;0 40.0 mm HDPE Yellow

498549

Price Range
$0.7677 - $0.6912

Stock Levels
5506 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.575 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900535

Price Range
$1.5335 - $0.6135

Stock Levels
13000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900556

Price Range
$4.755 - $1.9022

Stock Levels
798 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900551

Price Range
$3.2895 - $1.3157

Stock Levels
465 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M16 x 1;5 24.0 mm HDPE Yellow

498540

Price Range
$0.3839 - $0.345

Stock Levels
41500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.945 in
  • Overall Height
    0.803 in
Threaded O-Ring Plug Metric Threads M38 x 1;5 48.0 mm HDPE Yellow

498667

Price Range
$0.7989 - $0.7193

Stock Levels
3400 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.89 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M26 x 1;5 32.0 mm HDPE Yellow

498544

Price Range
$0.4665 - $0.42

Stock Levels
3500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.26 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M36 x 2;0 45.0 mm HDPE Yellow

498550

Price Range
$0.9149 - $0.8225

Stock Levels
3680 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.772 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900550

Price Range
$3.1728 - $1.2695

Stock Levels
2700 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M10 x 1;0 14.5 mm HDPE Yellow

498660

Price Range
$0.2354 - $0.2117

Stock Levels
14240 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.571 in
  • Overall Height
    0.677 in
Threaded O-Ring Plug Metric Threads M14 x 1;5 22.0 mm HDPE Yellow

498664

Price Range
$0.2579 - $0.2189

Stock Levels
12052 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.866 in
  • Overall Height
    0.756 in
Threaded O-Ring Plug Metric Threads M32 x 1;5 40.0 mm HDPE Yellow

498547

Price Range
$0.6671 - $0.60

Stock Levels
4980 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.575 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M45 x 2;0 52.0 mm HDPE Yellow

498551

Price Range
$1.2927 - $1.1628

Stock Levels
2890 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    2.047 in
  • Overall Height
    0.984 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900553

Price Range
$3.4823 - $1.3931

Stock Levels
250 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M20 x 1;5 26.0 mm HDPE Yellow

498542

Price Range
$0.365 - $0.3288

Stock Levels
1640 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.024 in
  • Overall Height
    0.803 in
Threaded O-Ring Plug Metric Threads M27 x 2;0 33.0 mm HDPE Yellow

498668

Price Range
$0.671 - $0.6042

Stock Levels
3592 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.299 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M18 x 1;5 24.0 mm HDPE Yellow

498541

Price Range
$0.3345 - $0.3009

Stock Levels
9800 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.945 in
  • Overall Height
    0.803 in
Threaded O-Ring Plug Metric Threads M10 x 1;5 14.5 mm HDPE Yellow

498662

Price Range
$0.2291 - $0.2061

Stock Levels
7389 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.571 in
  • Overall Height
    0.756 in
Threaded O-Ring Plug Metric Threads M12 x 1;0 17.0 mm HDPE Yellow

498661

Price Range
$0.269 - $0.2423

Stock Levels
7634 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.669 in
  • Overall Height
    0.677 in
Threaded O-Ring Plug Metric Threads M24 x 1;5 30.0 mm HDPE Yellow

498543

Price Range
$0.435 - $0.3915

Stock Levels
2900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.181 in
  • Overall Height
    0.803 in