Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.
Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.
Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.
Material: LDPE, PA6 Colour: Red, Yellow Series Code: SRTFUGP, SRTFTG
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | Colour | Material | H | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.3653 - $0.5681 | 3500 In stock |
0.728 in
18.5 mm
|
M14 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.677 in
17.2 mm
|
Metric
|
Push On Foot
|
||
| $0.6456 - $1.0043 | 2000 In stock |
1.287 in
32.7 mm
|
M26 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.736 in
18.7 mm
|
Metric
|
Push On Foot
|
||
| $0.3747 - $0.5829 | Request the lead time here |
0.571 in
14.5 mm
|
M10 x 1.0
|
Yellow
|
Nylon 6
|
0.65 in
16.5 mm
|
Metric
|
Push On Foot
|
||
| $0.4127 - $0.642 | 9000 In stock |
0.748 in
19.0 mm
|
1/4-19
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Imperial
|
Push On Foot
|
||
| $0.3312 - $0.5151 | 4000 In stock |
0.902 in
22.9 mm
|
3/8-19
|
Red
|
LDPE-PIR + NEOPRENE
|
0.472 in
12.0 mm
|
Imperial
|
Push On Foot
|
||
| $1.0482 - $1.6305 | 800 In stock |
1.965 in
49.9 mm
|
1-1/4-11
|
Red
|
LDPE-PIR + NEOPRENE
|
0.823 in
20.9 mm
|
Imperial
|
Push On Foot
|
||
| $0.3459 - $0.5381 | 4000 In stock |
0.866 in
22.0 mm
|
M16 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.677 in
17.2 mm
|
Metric
|
Push On Foot
|
||
| $0.4085 - $0.6354 | 5000 In stock |
0.669 in
17.0 mm
|
M12 x 1.5
|
Yellow
|
Nylon 6
|
0.65 in
16.5 mm
|
Metric
|
Push On Foot
|
||
| $0.5189 - $0.807 | 3000 In stock |
0.945 in
24.0 mm
|
M18 x 1.5
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Metric
|
Push On Foot
|
||
| $0.6456 - $1.0043 | 2000 In stock |
1.272 in
32.3 mm
|
3/4-14
|
Red
|
LDPE-PIR + NEOPRENE
|
0.669 in
17.0 mm
|
Imperial
|
Push On Foot
|
||
| $0.3527 - $0.5486 | 5000 In stock |
0.484 in
12.3 mm
|
M8 x 1.0
|
Red
|
LDPE-PIR + NEOPRENE
|
0.563 in
14.3 mm
|
Metric
|
Push On Foot
|
||
| $0.573 - $0.8913 | 3000 In stock |
1.035 in
26.3 mm
|
M20 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.717 in
18.2 mm
|
Metric
|
Push On Foot
|
||
| $0.6209 - $0.9659 | 2800 In stock |
1.26 in
32.0 mm
|
3/4-14
|
Yellow
|
Nylon 6
|
0.768 in
19.5 mm
|
Imperial
|
Push On Foot
|
||
| $0.2976 - $0.4629 | 4000 In stock |
0.657 in
16.7 mm
|
M12 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.642 in
16.3 mm
|
Metric
|
Push On Foot
|
||
| $0.3747 - $0.5829 | 5000 In stock |
0.669 in
17.0 mm
|
M10 x 1.5
|
Yellow
|
Nylon 6
|
0.65 in
16.5 mm
|
Metric
|
Push On Foot
|
||
| $0.8054 - $1.2528 | 1500 In stock |
1.567 in
39.8 mm
|
#1-11
|
Red
|
LDPE-PIR + NEOPRENE
|
0.665 in
16.9 mm
|
Imperial
|
Push On Foot
|
||
| $0.4422 - $0.6878 | 3500 In stock |
0.961 in
24.4 mm
|
M18 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.72 in
18.3 mm
|
Metric
|
Push On Foot
|
||
| $0.5852 - $0.9102 | 2700 In stock |
1.035 in
26.3 mm
|
M20 x 2.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.717 in
18.2 mm
|
Metric
|
Push On Foot
|
||
| $0.4422 - $0.6878 | 5000 In stock |
0.866 in
22.0 mm
|
M16 x 1.5
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Metric
|
Push On Foot
|
||
| $0.5294 - $0.8234 | 2000 In stock |
1.063 in
27.0 mm
|
1/2-14
|
Yellow
|
Nylon 6
|
0.768 in
19.5 mm
|
Imperial
|
Push On Foot