Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|
| $0.0735 - $0.4587 | 28 In stock |
1/2 in
|
0.313 in
8 mm
|
||
| $0.1125 - $0.705 | 15487 In stock |
7/8 in
|
0.719 in
18.3 mm
|
||
| $0.096 - $0.5987 | 4610 In stock |
5/8 in
|
0.375 in
9.5 mm
|
||
| $0.174 - $1.0884 | 2459 In stock |
1-5/16 in
|
0.875 in
22.2 mm
|
||
| $0.7559 - $1.8902 | 6013 In stock |
1-3/8 in
|
0.965 in
24.5 mm
|
||
| $0.2369 - $1.4822 | 1694 In stock |
1-5/8 in
|
0.906 in
23 mm
|
||
| 12826A | $0.5715 - $3.4923 | 40647 In stock |
1.000 in
|
0.677 in
17.2 mm
|
|
| $0.9408 - $2.3558 | 198 In stock |
1-5/8 in
|
0.866 in
22 mm
|
||
| $0.1085 - $0.6785 | 5947 In stock |
3/4 in
|
0.437 in
11.1 mm
|
||
| $0.1343 - $0.8399 | 2000 In stock |
1-1/16 in
|
0.813 in
20.7 mm
|
||
| $0.8799 - $2.1989 | 11387 In stock |
1-7/16 in
|
0.854 in
21.7 mm
|
||
| $0.4869 - $2.975 | 6402 In stock |
7/8 in
|
0.795 in
20.2 mm
|
||
| $0.1284 - $0.3576 | 13450 In stock |
7/8 in
|
0.500 in
12.7 mm
|
||
| $0.0828 - $0.5165 | 24461 In stock |
9/16 in
|
0.500 in
12.7 mm
|
||
| $0.3107 - $1.8983 | 10000 In stock |
5/8 in
|
0.614 in
15.6 mm
|
||
| $1.0515 - $2.631 | 900 In stock |
1-7/8 in
|
0.984 in
25 mm
|
||
| $0.0872 - $0.543 | 5750 In stock |
5/8 in
|
0.500 in
12.7 mm
|
||
| $0.7062 - $1.7646 | 600 In stock |
1-5/16 in
|
0.874 in
22.2 mm
|
||
| $0.1188 - $0.7436 | 13318 In stock |
7/8 in
|
1.000 in
25.4 mm
|
||
| $0.2391 - $1.461 | 650 In stock |
7/16 in
|
0.508 in
12.9 mm