Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Engagement | Overall Diameter | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|
$0.1868 - $2.4722 | 4960 In stock |
Fully Threaded
|
0.740 in
18.8 mm
|
1/4-19
|
||
$2.2107 - $29.2433 | 252 In stock |
Fully Threaded
|
4.134 in
105 mm
|
3-11
|
||
$1.2711 - $16.8372 | 2656 In stock |
Fully Threaded
|
1.965 in
49.9 mm
|
1-1/4-11
|
||
$0.1862 - $2.4486 | 2656 In stock |
Fully Threaded
|
0.646 in
16.4 mm
|
1/8-28
|
||
$0.3335 - $4.4312 | 302 In stock |
Fully Threaded
|
1.102 in
28 mm
|
1/2-14
|
||
$0.3921 - $5.2004 | 908 In stock |
Fully Threaded
|
1.272 in
32.3 mm
|
3/4-14
|
||
$0.5667 - $7.5092 | Request the lead time here |
Fully Threaded
|
1.567 in
39.8 mm
|
1-11
|
||
$1.5089 - $19.9853 | 650 In stock |
Fully Threaded
|
2.902 in
73.7 mm
|
2-11
|
||
$0.2237 - $2.9618 | 4654 In stock |
Fully Threaded
|
0.902 in
22.9 mm
|
3/8-19
|
||
$0.3455 - $4.5474 | 5000 In stock |
Fully Threaded
|
1.232 in
31.3 mm
|
5/8-14
|
||
$0.483 - $6.3899 | 10500 In stock |
Fully Threaded
|
1.496 in
38 mm
|
7/8-14
|
||
$1.0637 - $14.0855 | 680 In stock |
Fully Threaded
|
2.173 in
55.2 mm
|
1-1/2-11
|
||
$0.9984 - $1.553 | 200 In stock |
|
|
2" x 11
|
||
$0.3026 - $0.4706 | 1500 In stock |
|
|
1" x 11
|
||
$0.1395 - $0.2169 | 5000 In stock |
|
|
3/8"
|
||
$0.2649 - $0.4121 | 2000 In stock |
|
|
3/4" x 14
|
||
$0.1287 - $0.2001 | 5000 In stock |
|
|
3/8" x 19
|
||
$0.5384 - $0.8375 | 800 In stock |
|
|
1.1/4" x 11
|
||
$0.095 - $0.1476 | 5000 In stock |
|
|
1/8" x 28
|
||
$0.1025 - $0.1595 | 5000 In stock |
|
|
1/4" x 19
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue