Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Engagement | Overall Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.2042 - $1.2476 | 9830 In stock |
Fully Threaded
|
0.74 in
18.8 mm
|
1/4-19
|
||
| $1.6551 - $4.1276 | 610 In stock |
Fully Threaded
|
2.902 in
73.7 mm
|
2-11
|
||
| $1.1646 - $2.9205 | 680 In stock |
Fully Threaded
|
2.173 in
55.2 mm
|
1-1/2-11
|
||
| $1.3947 - $3.4758 | 2656 In stock |
Fully Threaded
|
1.965 in
49.9 mm
|
1-1/4-11
|
||
| $2.4114 - $6.0341 | 405 In stock |
Fully Threaded
|
4.134 in
105.0 mm
|
3-11
|
||
| $0.6215 - $3.798 | Request the lead time here |
Fully Threaded
|
1.567 in
39.8 mm
|
1-11
|
||
| $0.2454 - $1.5003 | 6581 In stock |
Fully Threaded
|
0.902 in
22.9 mm
|
3/8-19
|
||
| $0.5303 - $3.2396 | 10500 In stock |
Fully Threaded
|
1.496 in
38.0 mm
|
7/8-14
|
||
| $0.3804 - $2.3243 | 2500 In stock |
Fully Threaded
|
1.232 in
31.3 mm
|
5/8-14
|
||
| $0.4301 - $2.6283 | 2893 In stock |
Fully Threaded
|
1.272 in
32.3 mm
|
3/4-14
|
||
| $0.3672 - $2.244 | 5688 In stock |
Fully Threaded
|
1.102 in
28.0 mm
|
1/2-14
|
||
| $0.2037 - $1.245 | 2525 In stock |
Fully Threaded
|
0.646 in
16.4 mm
|
1/8-28
|
||
| $0.1025 - $0.1595 | 4500 In stock |
|
0.748 in
19.0 mm
|
1/4" x 19
|
||
| $0.3026 - $0.4706 | 1500 In stock |
|
1.575 in
40.0 mm
|
1" x 11
|
||
| $0.1395 - $0.2169 | 5000 In stock |
|
0.815 in
20.7 mm
|
3/8"
|
||
| $0.5384 - $0.8375 | 800 In stock |
|
1.969 in
50.0 mm
|
1.1/4" x 11
|
||
| $0.2649 - $0.4121 | 2000 In stock |
|
1.26 in
32.0 mm
|
3/4" x 14
|
||
| $0.2454 - $0.3818 | 3000 In stock |
|
1.063 in
27.0 mm
|
1/2" x 14
|
||
| $0.9984 - $1.553 | 200 In stock |
|
2.677 in
68.0 mm
|
2" x 11
|
||
| $0.1287 - $0.2001 | 5000 In stock |
|
0.866 in
22.0 mm
|
3/8" x 19