Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$0.7476 - $2.0735 4000 In stock
1/4-20
Natural
HDPE
18
$16.9677 - $33.0185 Request the lead time here
3/8-16
Black
Glass Filled Nylon
12
$0.6101 - $1.1829 4748 In stock
1/4-20
Black
HDPE
16-18
$0.7839 - $1.5215 1507 In stock
5/16-18
Black
HDPE
16-18
$0.6743 - $1.3137 1000 In stock
5/16-18
Black
HDPE
16-18
$1.0245 - $1.9944 1463 In stock
5/16-18
Black
HDPE
12-14
$1.8822 - $11.4906 7825 In stock
1/4 - 20
Steel
16-18
$3.2585 - $21.074 1011 In stock
3/8 - 16
Steel
16-18
$0.9972 - $2.7759 Request the lead time here
1/4-20
Natural
HDPE
16
$18.1506 - $37.3548 Request the lead time here
M16
Black
Glass Filled Nylon
$2.2596 - $13.8218 2480 In stock
1/4 - 20
Steel
16-18
$0.5673 - $1.1028 4391 In stock
1/4-20
Black
HDPE
12-14
$0.7803 - $2.1647 14126 In stock
1/4-20
Natural
Nylon
17
$2.1827 - $13.3397 3000 In stock
5/16 - 18
Steel
16-18
$17.2574 - $35.5067 Request the lead time here
M20
Black
Glass Filled Nylon
$17.2574 - $33.5493 Request the lead time here
1/2-13
Black
Glass Filled Nylon
12
$0.6263 - $1.2158 1996 In stock
5/16-18
Black
HDPE
16-18
$15.9057 - $32.7348 24 In stock
M10
Black
Glass Filled Nylon
$15.9057 - $32.7348 Request the lead time here
M16
Black
Glass Filled Nylon
$19.0434 - $39.2027 Request the lead time here
M20
Black
Glass Filled Nylon
  • of 4
Round Glide - ; Thread Size - 1/4-20 ;

LRT1110A

Price Range
$2.0735 - $0.7476

Stock Levels
4000 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 3/8-16 ;

RDH0500A

Price Range
$33.0185 - $16.9677

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0300A

Price Range
$1.1829 - $0.6101

Stock Levels
4748 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0700A

Price Range
$1.5215 - $0.7839

Stock Levels
1507 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0600A

Price Range
$1.3137 - $0.6743

Stock Levels
1000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM1150A

Price Range
$1.9944 - $1.0245

Stock Levels
1463 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR020A

Price Range
$11.4906 - $1.8822

Stock Levels
7825 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 3/8 - 16 ;

TAR470A

Price Range
$21.074 - $3.2585

Stock Levels
1011 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 1/4-20 ;

LRT1130A

Price Range
$2.7759 - $0.9972

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - M16 ;

1286392

Price Range
$37.3548 - $18.1506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR030A

Price Range
$13.8218 - $2.2596

Stock Levels
2480 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 1/4-20 ;

RDM0400A

Price Range
$1.1028 - $0.5673

Stock Levels
4391 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RTI1100A

Price Range
$2.1647 - $0.7803

Stock Levels
14126 In stock
Attributes
  • Compatible Tube Gauge
    17
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - 5/16 - 18 ;

TAR240A

Price Range
$13.3397 - $2.1827

Stock Levels
3000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - M20 ;

1286386

Price Range
$35.5067 - $17.2574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 1/2-13 ;

RDH0550A

Price Range
$33.5493 - $17.2574

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    1/2-13
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/16-18 ;

RDM0350A

Price Range
$1.2158 - $0.6263

Stock Levels
1996 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - M10 ;

1286387

Price Range
$32.7348 - $15.9057

Stock Levels
24 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M16 ;

1286385

Price Range
$32.7348 - $15.9057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M20 ;

1286393

Price Range
$39.2027 - $19.0434

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass