Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$1.0245 - $1.9944 2850 In stock
3/8-16
Black
HDPE
16-18
$15.7127 - $32.339 Request the lead time here
M10
Black
Glass Filled Nylon
$17.6193 - $36.2987 Request the lead time here
M12
Black
Glass Filled Nylon
$0.7476 - $2.0735 4000 In stock
1/4-20
Natural
HDPE
18
$17.5229 - $34.0563 Request the lead time here
5/8-11
Black
Glass Filled Nylon
16
$0.5406 - $1.0493 Request the lead time here
1/4-20
Black
HDPE
12-14
$0.6743 - $1.3137 1000 In stock
5/16-18
Black
HDPE
16-18
$1.0245 - $1.9944 1463 In stock
5/16-18
Black
HDPE
12-14
$1.8822 - $11.4906 7825 In stock
1/4 - 20
Steel
16-18
$3.2585 - $21.074 1011 In stock
3/8 - 16
Steel
16-18
$15.7127 - $32.339 Request the lead time here
M12
Black
Glass Filled Nylon
$18.1506 - $37.3548 Request the lead time here
M16
Black
Glass Filled Nylon
$16.3161 - $31.7394 Request the lead time here
3/4-10
Black
Glass Filled Nylon
16
$18.7056 - $36.3732 Request the lead time here
3/4-10
Black
Glass Filled Nylon
12
$0.5942 - $1.1562 3375 In stock
5/16-18
Black
HDPE
12-14
$1.1741 - $2.2841 282 In stock
3/8-16
Black
HDPE
16-18
$0.7803 - $2.1647 Request the lead time here
1/4-20
Black
Nylon
17
$15.2543 - $31.415 Request the lead time here
M12
Black
Glass Filled Nylon
$16.1472 - $33.2628 Request the lead time here
M16
Black
Glass Filled Nylon
$14.6265 - $28.4328 Request the lead time here
3/8-16
Black
Glass Filled Nylon
16
  • of 4
Round Glide - ; Thread Size - 3/8-16 ;

RDM1100A

Price Range
$1.9944 - $1.0245

Stock Levels
2850 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - M10 ;

1286383

Price Range
$32.339 - $15.7127

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M12 ;

1286391

Price Range
$36.2987 - $17.6193

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 1/4-20 ;

LRT1110A

Price Range
$2.0735 - $0.7476

Stock Levels
4000 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 5/8-11 ;

RDH0400A

Price Range
$34.0563 - $17.5229

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0200A

Price Range
$1.0493 - $0.5406

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0600A

Price Range
$1.3137 - $0.6743

Stock Levels
1000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM1150A

Price Range
$1.9944 - $1.0245

Stock Levels
1463 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR020A

Price Range
$11.4906 - $1.8822

Stock Levels
7825 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 3/8 - 16 ;

TAR470A

Price Range
$21.074 - $3.2585

Stock Levels
1011 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - M12 ;

1286384

Price Range
$32.339 - $15.7127

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M16 ;

1286392

Price Range
$37.3548 - $18.1506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 3/4-10 ;

RDH0250A

Price Range
$31.7394 - $16.3161

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/4-10
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 3/4-10 ;

RDH0650A

Price Range
$36.3732 - $18.7056

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/4-10
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/16-18 ;

RDM0450A

Price Range
$1.1562 - $0.5942

Stock Levels
3375 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM0950A

Price Range
$2.2841 - $1.1741

Stock Levels
282 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RTI1100B

Price Range
$2.1647 - $0.7803

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    17
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - M12 ;

1286381

Price Range
$31.415 - $15.2543

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M16 ;

1286389

Price Range
$33.2628 - $16.1472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 3/8-16 ;

RDH0100A

Price Range
$28.4328 - $14.6265

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass