Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the shear edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.
Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Colour | Material | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| 735 In stock |
|
|
Black
|
PA;Brass
|
16
|
|||
| $15.4233 - $31.7394 | 110 In stock |
|
|
Black
|
PA;Brass
|
16
|
||
| SQM0150A | $0.4871 - $0.9453 | 2236 In stock |
|
1/4 in
|
Black
|
HDPE;Steel
|
16-18
|
|
| $14.9405 - $30.7547 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $16.0989 - $33.1308 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $13.5648 - $27.9017 | 100 In stock |
|
|
Black
|
PA;Brass
|
11
|
||
| $15.6645 - $32.2703 | 64 In stock |
|
|
Black
|
PA;Brass
|
12
|
||
| $0.8666 - $1.6851 | 3960 In stock |
|
1/4 in
|
Black
|
HDPE;Steel
|
10-11
|
||
| $1.1717 - $2.2796 | 450 In stock |
|
3/8 in
|
Black
|
HDPE;Steel
|
16-18
|
||
| $2.457 - $15.9101 | 26185 In stock |
|
|
Natural
|
Steel
|
16-18
|
||
| $14.868 - $30.623 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $16.6058 - $34.1867 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $13.6853 - $28.1672 | Request the lead time here |
|
|
Black
|
PA;Brass
|
16
|
||
| $0.8643 - $1.676 | 2775 In stock |
|
5/16 in
|
Black
|
HDPE;Steel
|
12-14
|
||
| $0.5841 - $8.2065 | 5905 In stock |
|
|
Natural
|
PA
|
16
|
||
| $16.6782 - $34.3188 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $14.7956 - $30.4601 | 44 In stock |
|
|
Black
|
PA;Brass
|
11
|
||
| $17.0162 - $35.0942 | Request the lead time here |
|
|
Black
|
PA;Brass
|
12
|
||
| $0.8643 - $1.676 | 3523 In stock |
|
5/16 in
|
Black
|
HDPE;Steel
|
16-18
|
||
| $3.1671 - $20.505 | 987 In stock |
|
|
Natural
|
Steel
|
16-18