Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the shear edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.
Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Colour | Material | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $0.345 - $0.9777 | 9367 In stock |
|
|
Black
|
PA
|
16
|
||
| $17.3783 - $35.7707 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $0.9443 - $1.8369 | 48 In stock |
|
3/8 in
|
Black
|
HDPE;Steel
|
12-14
|
||
| $2.9355 - $19.0187 | 269 In stock |
|
|
Natural
|
Steel
|
16-18
|
||
| $14.7474 - $30.3588 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $16.6782 - $34.3188 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $14.7956 - $30.4601 | Request the lead time here |
|
|
Black
|
PA;Brass
|
16
|
||
| $17.0162 - $35.0942 | Request the lead time here |
|
|
Black
|
PA;Brass
|
16
|
||
| $13.5648 - $27.9017 | 100 In stock |
|
|
Black
|
PA;Brass
|
11
|
||
| $0.8666 - $1.6851 | 3960 In stock |
|
1/4 in
|
Black
|
HDPE;Steel
|
10-11
|
||
| $2.457 - $15.9101 | 26185 In stock |
|
|
Natural
|
Steel
|
16-18
|
||
| $14.868 - $30.623 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $0.8643 - $1.676 | 2775 In stock |
|
5/16 in
|
Black
|
HDPE;Steel
|
12-14
|
||
| $3.1671 - $20.505 | 987 In stock |
|
|
Natural
|
Steel
|
16-18
|
||
| $15.1335 - $31.1508 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $13.6853 - $28.1672 | Request the lead time here |
|
|
Black
|
PA;Brass
|
16
|
||
| $14.9405 - $30.7547 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
| $13.6853 - $28.1672 | 43 In stock |
|
|
Black
|
PA;Brass
|
11
|
||
| $0.5459 - $1.0554 | 7325 In stock |
|
1/4 in
|
Black
|
HDPE;Steel
|
16-18
|
||
| $13.8542 - $28.5111 | Request the lead time here |
|
|
Black
|
PA;Brass
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue