Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the shear edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, , Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
77 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$1.3662 - $4.0259 4000 In stock
M8
Black
HDPE
$0.964 - $2.8385 4900 In stock
M10
Black
HDPE
$0.5611 - $1.6517 5829 In stock
M8
Black
HDPE
$0.6847 - $2.0126 743 In stock
M8
Black
HDPE
$0.9143 - $2.683 742 In stock
M8
Black
HDPE
$1.193 - $3.4966 450 In stock
M12
Black
HDPE
$0.4556 - $1.3403 1488 In stock
M6
Black
HDPE
$1.4224 - $4.1726 3832 In stock
M10
Black
HDPE
$14.9018 - $30.6662 30 In stock
Black
PA;Brass
12
$14.2952 - $29.43 Request the lead time here
Black
PA;Brass
16
$16.4408 - $33.9074 Request the lead time here
Black
PA;Brass
16
$0.5112 - $3.3022 8400 In stock
Black
HDPE;Steel
16-18
$0.8615 - $5.5705 748 In stock
Black
HDPE;Steel
12-14
$0.5643 - $7.929 5905 In stock
Natural
PA
16
$2.5397 - $16.4293 1120 In stock
Natural
Steel
16-18
$15.1814 - $31.2453 Request the lead time here
Black
PA;Brass
$15.8577 - $32.6481 Request the lead time here
Black
PA;Brass
  • of 4
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498595

Price Range
$4.0259 - $1.3662

Stock Levels
4000 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.969 in
  • Head Width
    1.969 in
  • Threaded Centre
    Yes
  • Thread Size
    M8
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498591

Price Range
$2.8385 - $0.964

Stock Levels
4900 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.378 in
  • Head Width
    1.378 in
  • Threaded Centre
    Yes
  • Thread Size
    M10
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498587

Price Range
$1.6517 - $0.5611

Stock Levels
5829 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.984 in
  • Head Width
    0.984 in
  • Threaded Centre
    Yes
  • Thread Size
    M8
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498588

Price Range
$2.0126 - $0.6847

Stock Levels
743 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.181 in
  • Head Width
    1.181 in
  • Threaded Centre
    Yes
  • Thread Size
    M8
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498590

Price Range
$2.683 - $0.9143

Stock Levels
742 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.378 in
  • Head Width
    1.378 in
  • Threaded Centre
    Yes
  • Thread Size
    M8
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498594

Price Range
$3.4966 - $1.193

Stock Levels
450 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.575 in
  • Head Width
    1.575 in
  • Threaded Centre
    Yes
  • Thread Size
    M12
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498584

Price Range
$1.3403 - $0.4556

Stock Levels
1488 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.787 in
  • Head Width
    0.787 in
  • Threaded Centre
    Yes
  • Thread Size
    M6
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498596

Price Range
$4.1726 - $1.4224

Stock Levels
3832 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.969 in
  • Head Width
    1.969 in
  • Threaded Centre
    Yes
  • Thread Size
    M10
Square Glide - ; ;

SQH0700A

Price Range
$30.6662 - $14.9018

Stock Levels
30 In stock
Attributes
  • Compatible Tube Gauge
    12
  • Threaded Centre
    Yes
  • Colour
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push Fit
Square Glide - ; ;

SQH0250A

Price Range
$29.43 - $14.2952

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Centre
    Yes
  • Colour
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push Fit
Square Glide - ; ;

SQH0650A

Price Range
$33.9074 - $16.4408

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Centre
    Yes
  • Colour
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push Fit
Square Glide - ; ;

SQM0350A

Price Range
$3.3022 - $0.5112

Stock Levels
8400 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Centre
    Yes
  • Colour
    Black
  • Material
    HDPE;Steel
  • Finish
    Polished
Square Glide - ; ;

SQM0750A

Price Range
$5.5705 - $0.8615

Stock Levels
748 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Threaded Centre
    Yes
  • Colour
    Black
  • Material
    HDPE;Steel
  • Finish
    Polished
Square Glide - ; ;

STI1220A

Price Range
$7.929 - $0.5643

Stock Levels
5905 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Centre
    Yes
  • Colour
    Natural
  • Material
    PA
  • Finish
    Polished
Square Glide - ; ;

TAS460A

Price Range
$16.4293 - $2.5397

Stock Levels
1120 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Centre
    Yes
  • Colour
    Natural
  • Material
    Steel
  • Finish
    Zinc Plated
Square Glide - ; ;

1286364

Price Range
$31.2453 - $15.1814

Stock Levels
Request the lead time here
Attributes
  • Threaded Centre
    Yes
  • Colour
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push Fit
Square Glide - ; ;

1286372

Price Range
$32.6481 - $15.8577

Stock Levels
Request the lead time here
Attributes
  • Threaded Centre
    Yes
  • Colour
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push Fit