Menu Search

Tube End Plugs

In stock

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. These plugs are designed to provide a secure and reliable closure, preventing leaks, contamination, and damage to the tube or pipe. With their exceptional durability, versatility, and ease of installation, tube end plugs offer numerous benefits and find applications in industries such as construction, plumbing, and manufacturing.

One of the main characteristics of tube end plugs is their versatility in terms of materials and sizes. These plugs are typically made from high-quality materials like rubber, plastic, or metal, ensuring excellent strength and resistance to wear and tear. Tube end plugs come in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal. They can be customized to meet specific requirements, such as temperature or chemical resistance, making them suitable for a wide range of applications.

  • Material: LDPE
  • Colour: White, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Compatible Tube Diameter Colour Material Grip Type View
$0.248 - $1.5449 2000 In stock
2.125 in
White
LDPE
$0.6288 - $1.5719 52098 In stock
4.000 in
White
LDPE
$0.3041 - $1.9094 213 In stock
2.750 in
White
LDPE
$0.441 - $1.0983 600 In stock
4.000 in
White
LDPE
$0.2325 - $1.448 Request the lead time here
2.250 in
White
LDPE
$0.5085 - $1.2696 112 In stock
4.750 in
White
LDPE
$0.1943 - $1.2144 20700 In stock
2.000 in
White
LDPE
$0.2675 - $1.6584 124198 In stock
1.500 in
White
LDPE
$0.3173 - $1.9937 9000 In stock
2.500 in
White
LDPE
$0.1407 - $0.8813 20000 In stock
1.500 in
White
LDPE
$0.3368 - $0.8399 18716 In stock
3.250 in
White
LDPE
$0.3087 - $0.7727 700 In stock
3.500 in
White
LDPE
$0.2696 - $1.6728 14400 In stock
2.000 in
White
LDPE
$0.2739 - $1.6992 Request the lead time here
2.500 in
White
LDPE
$0.404 - $1.0115 200 In stock
3.900 in
White
LDPE
$0.173 - $2.4441 Request the lead time here
0.750 in
Blue
LDPE
With Finger Grips
Tube End Plug - Compatible Tube Diameter 54 mm | 2.125 in ; ; ; White

TP2-1/8A

Price Range
$1.5449 - $0.248

Stock Levels
2000 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    2.125 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 101.6 mm | 4.000 in ; ; ; White

SP4A

Price Range
$1.5719 - $0.6288

Stock Levels
52098 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    4.000 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 69.9 mm | 2.750 in ; ; ; White

TP2-3/4A

Price Range
$1.9094 - $0.3041

Stock Levels
213 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    2.750 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 101.6 mm | 4.000 in ; ; ; White

TP4A

Price Range
$1.0983 - $0.441

Stock Levels
600 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    4.000 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 57.2 mm | 2.250 in ; ; ; White

TP2-1/4A

Price Range
$1.448 - $0.2325

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    2.250 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 120.7 mm | 4.750 in ; ; ; White

TP4-3/4A

Price Range
$1.2696 - $0.5085

Stock Levels
112 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    4.750 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 50.8 mm | 2.000 in ; ; ; White

TP2A

Price Range
$1.2144 - $0.1943

Stock Levels
20700 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    2.000 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 38.1 mm | 1.500 in ; ; ; White

SP1-1/2B

Price Range
$1.6584 - $0.2675

Stock Levels
124198 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    1.500 in
  • Height Under Lip
    0.405 in
Tube End Plug - Compatible Tube Diameter 63.5 mm | 2.500 in ; ; ; White

SP2-1/2C

Price Range
$1.9937 - $0.3173

Stock Levels
9000 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    2.500 in
  • Height Under Lip
    0.405 in
Tube End Plug - Compatible Tube Diameter 38.1 mm | 1.500 in ; ; ; White

TP1-1/2A

Price Range
$0.8813 - $0.1407

Stock Levels
20000 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    1.500 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 82.6 mm | 3.250 in ; ; ; White

TP3-1/4A

Price Range
$0.8399 - $0.3368

Stock Levels
18716 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    3.250 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 88.9 mm | 3.500 in ; ; ; White

TP3-1/2A

Price Range
$0.7727 - $0.3087

Stock Levels
700 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    3.500 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 50.8 mm | 2.000 in ; ; ; White

SP2D

Price Range
$1.6728 - $0.2696

Stock Levels
14400 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    2.000 in
  • Height Under Lip
    0.405 in
Tube End Plug - Compatible Tube Diameter 63.5 mm | 2.500 in ; ; ; White

TP2-1/2A

Price Range
$1.6992 - $0.2739

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    2.500 in
  • Height Under Lip
    0.450 in
Tube End Plug - Compatible Tube Diameter 99.1 mm | 3.900 in ; ; ; White

TP3-29/32A

Price Range
$1.0115 - $0.404

Stock Levels
200 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    3.900 in
  • Height Under Lip
    0.450 in
[delete] - Compatible Tube Diameter 19.1 mm | 0.750 in ; Type L&M Copper/Aluminum Tubing Plugs ; With Finger Grip ; Blue

C3/4A

Price Range
$2.4441 - $0.173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Grip Type
    With Finger Grips
  • Compatible Tube Diameter
    0.750 in