Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These twist locks have locking devices on two sides that allow for routing and separating of two different bundles. These are available for six different bundle diameter ranges; from .20 - .80 in. Three different spacer lengths are available; 1/4 in, 3/4 in and 1-1/4 in.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| $0.1734 - $0.197 | Request the lead time here |
0.400 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1712 - $0.1949 | 11500 In stock |
0.300 in
7.6 mm
|
0.400 in
10.2 mm
|
||
| $0.1734 - $0.197 | Request the lead time here |
0.400 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1676 - $0.1904 | Request the lead time here |
0.200 in
5.1 mm
|
0.300 in
7.6 mm
|
||
| $0.1796 - $0.2045 | 1000 In stock |
0.500 in
12.7 mm
|
0.600 in
15.2 mm
|
||
| $0.1835 - $0.2084 | Request the lead time here |
0.700 in
17.8 mm
|
0.800 in
20.3 mm
|
||
| $0.1835 - $0.2084 | Request the lead time here |
0.700 in
17.8 mm
|
0.800 in
20.3 mm
|
||
| $0.1796 - $0.2045 | Request the lead time here |
0.500 in
12.7 mm
|
0.600 in
15.2 mm
|
||
| $0.1676 - $0.1904 | Request the lead time here |
0.200 in
5.1 mm
|
0.300 in
7.6 mm
|
||
| $0.1796 - $0.2045 | 8300 In stock |
0.500 in
12.7 mm
|
0.600 in
15.2 mm
|
||
| $0.1712 - $0.1949 | Request the lead time here |
0.300 in
7.6 mm
|
0.400 in
10.2 mm
|
||
| $0.1817 - $0.2066 | Request the lead time here |
0.600 in
15.2 mm
|
0.700 in
17.8 mm
|
||
| $0.1712 - $0.1949 | 500 In stock |
0.300 in
7.6 mm
|
0.400 in
10.2 mm
|
||
| $0.1817 - $0.2066 | Request the lead time here |
0.600 in
15.2 mm
|
0.700 in
17.8 mm
|
||
| $0.1676 - $0.1904 | 500 In stock |
0.200 in
5.1 mm
|
0.300 in
7.6 mm
|
||
| $0.1734 - $0.197 | Request the lead time here |
0.400 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1835 - $0.2084 | Request the lead time here |
0.700 in
17.8 mm
|
0.800 in
20.3 mm
|
||
| $0.1817 - $0.2066 | Request the lead time here |
0.600 in
15.2 mm
|
0.700 in
17.8 mm
|
||
| $0.2468 - $0.2958 | 39500 In stock |
0.400 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.2381 - $0.2853 | 24500 In stock |
0.300 in
7.6 mm
|
0.400 in
10.2 mm