Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Our Nylon range includes options that are UL94 V2 flame rated.The Nylon range extends with high-strength options made from from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plactic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pullout force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Panel Thickness Range View
$0.3482 - $0.4776 Request the lead time here
0.189 in
0.625 in
0.189 in
$0.452 - $0.6201 Request the lead time here
0.252 in
0.625 in
0.252 in
$0.3482 - $0.4776 Request the lead time here
0.189 in
0.438 in
0.189 in
$0.1313 - $0.1802 21000 In stock
0.252 in
0.563 in
0.252 in
$0.452 - $0.6201 Request the lead time here
0.252 in
0.438 in
0.252 in
$0.1313 - $0.1802 98000 In stock
0.252 in
0.625 in
0.252 in
$0.3186 - $0.4371 Request the lead time here
0.252 in
0.438 in
0.252 in
$0.1443 - $0.1982 207000 In stock
0.252 in
0.625 in
0.252 in
$0.2486 - $0.2753 8900 In stock
0.252 in
0.594 in
0.154 - 0.157 in
$0.3603 - $0.4943 7000 In stock
0.252 in
0.625 in
0.252 in
$0.3914 - $0.5367 Request the lead time here
0.189 in
0.625 in
0.189 in
$0.452 - $0.6201 1000 In stock
0.252 in
0.563 in
0.252 in
$0.1577 - $0.2162 15000 In stock
0.252 in
0.563 in
0.252 in
$0.6742 - $1.2779 18000 In stock
0.63 in
0.059 - 0.236 in
$0.947 - $2.5454 12500 In stock
0.594 in
0.126 - 0.173 in
$0.4916 - $0.932 113000 In stock
0.787 in
0.276 - 0.315 in
$0.6941 - $1.3146 13070 In stock
0.787 in
0.118 - 0.394 in
$0.6518 - $1.233 4000 In stock
0.472 in
0.059 - 0.236 in
$0.3935 - $0.5427 Request the lead time here
0.472 in
0.157 - 0.276 in
$0.1605 - $0.3185 Request the lead time here
0.689 in
0.118 - 0.354 in
  • of 4
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 4.8 mm | 0.189 in ; Panel Thickness Range 4.8 mm | 0.189 in

61AST18075

Price Range
$0.4776 - $0.3482

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61AST25150

Price Range
$0.6201 - $0.452

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Round ; Compatible Hole Diameter 4.8 mm | 0.189 in ; Panel Thickness Range 4.8 mm | 0.189 in

61ASR18075

Price Range
$0.4776 - $0.3482

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APM25075

Price Range
$0.1802 - $0.1313

Stock Levels
21000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Round ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASR25150

Price Range
$0.6201 - $0.452

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    1.500 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APT25075

Price Range
$0.1802 - $0.1313

Stock Levels
98000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Round ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASR25075

Price Range
$0.4371 - $0.3186

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APT25100

Price Range
$0.1982 - $0.1443

Stock Levels
207000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw In Rivet - Nylon 6/6 ; Natural ; Round ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.9 - 4.0 mm | 0.154 - 0.157 in

401007

Price Range
$0.2753 - $0.2486

Stock Levels
8900 In stock
Attributes
  • Panel Thickness Range
    0.154 - 0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.102 in
  • Anchor Length
    0.421 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61AST25100

Price Range
$0.4943 - $0.3603

Stock Levels
7000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 4.8 mm | 0.189 in ; Panel Thickness Range 4.8 mm | 0.189 in

61AST18100

Price Range
$0.5367 - $0.3914

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASM25150

Price Range
$0.6201 - $0.452

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APM25150

Price Range
$0.2162 - $0.1577

Stock Levels
15000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 6.0 mm | 0.236 in ; Panel Thickness Range 1.5 - 6.0 mm | 0.059 - 0.236 in

USR-1132

Price Range
$1.2779 - $0.6742

Stock Levels
18000 In stock
Attributes
  • Panel Thickness Range
    0.059 - 0.236 in
  • Head Diameter
    0.63 in
  • Head Height
    0.154 in
  • Anchor Length
    0.433 in
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6 ; Black ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.2 - 4.4 mm | 0.126 - 0.173 in

USR-64125

Price Range
$2.5454 - $0.947

Stock Levels
12500 In stock
Attributes
  • Panel Thickness Range
    0.126 - 0.173 in
  • Head Diameter
    0.594 in
  • Head Height
    0.118 in
  • Anchor Length
    0.5 in
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6 ; Black ; Truss ; Compatible Hole Diameter 8.0 mm | 0.315 in ; Panel Thickness Range 7.0 - 8.0 mm | 0.276 - 0.315 in

USR-1

Price Range
$0.932 - $0.4916

Stock Levels
113000 In stock
Attributes
  • Panel Thickness Range
    0.276 - 0.315 in
  • Head Diameter
    0.787 in
  • Head Height
    0.142 in
  • Anchor Length
    0.866 in
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 8.0 mm | 0.315 in ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

USR-1133

Price Range
$1.3146 - $0.6941

Stock Levels
13070 In stock
Attributes
  • Panel Thickness Range
    0.118 - 0.394 in
  • Head Diameter
    0.787 in
  • Head Height
    0.157 in
  • Anchor Length
    0.551 in
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 5.0 mm | 0.197 in ; Panel Thickness Range 1.5 - 6.0 mm | 0.059 - 0.236 in

USR-1131

Price Range
$1.233 - $0.6518

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    0.059 - 0.236 in
  • Head Diameter
    0.472 in
  • Head Height
    0.154 in
  • Anchor Length
    0.433 in
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 4.0 - 7.0 mm | 0.157 - 0.276 in

113000169902

Price Range
$0.5427 - $0.3935

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 - 0.276 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Anchor Length
    0.433 in
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

113107059902

Price Range
$0.3185 - $0.1605

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.118 - 0.354 in
  • Head Diameter
    0.689 in
  • Head Height
    0.055 in
  • Anchor Length
    0.476 in
  • Rivet Type
    Screw Rivet