Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Our Nylon range includes options that are UL94 V2 flame rated.The Nylon range extends with high-strength options made from from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plactic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pullout force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Panel Thickness Range View
$0.3935 - $0.5427 Request the lead time here
0.197 in
0.472 in
0.157 - 0.276 in
$0.1605 - $0.3185 Request the lead time here
0.276 in
0.689 in
0.118 - 0.354 in
$0.3423 - $0.4737 Request the lead time here
0.236 in
0.591 in
0.079 - 0.315 in
$0.1605 - $0.3185 Request the lead time here
0.276 in
0.689 in
0.118 - 0.354 in
$0.4373 - $0.6012 Request the lead time here
0.236 in
0.63 in
0.157 - 0.276 in
$0.4046 - $0.561 Request the lead time here
0.315 in
0.787 in
0.118 - 0.394 in
$0.3113 - $0.4335 Request the lead time here
0.197 in
0.492 in
0.079 - 0.276 in
$0.5144 - $0.57 5500 In stock
0.276 in
0.689 in
0.094 in
$0.3599 - $0.3987 1000 In stock
0.252 in
0.705 in
0.142 in
$0.3617 - $0.4007 Request the lead time here
0.252 in
0.594 in
0.157 in
$0.1313 - $0.1802 4000 In stock
0.250 in
0.437 in
0.250 in
$0.2486 - $0.2753 Request the lead time here
0.252 in
0.594 in
0.157 in
$0.1443 - $0.1982 3000 In stock
0.250 in
0.437 in
0.251 in
$0.566 - $0.6272 53500 In stock
0.276 in
0.689 in
0.094 in
$0.1443 - $0.1982 4000 In stock
0.250 in
0.562 in
0.251 in
$0.329 - $0.3645 46000 In stock
0.252 in
0.594 in
0.157 in
$0.1092 - $0.1497 5000 In stock
0.187 in
0.437 in
0.180 in
$0.2357 - $0.291 Request the lead time here
0.252 in
0.705 in
0.142 in
$0.1092 - $0.1497 28000 In stock
0.187 in
0.563 in
0.180 in
$0.1652 - $0.2267 Request the lead time here
0.250 in
0.625 in
0.251 in
  • of 4
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 5.0 mm | 0.197 in ; Panel Thickness Range 4.0 - 7.0 mm | 0.157 - 0.276 in

113000169902

Price Range
$0.5427 - $0.3935

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 - 0.276 in
  • Compatible Hole Diameter
    0.197 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Anchor Length
    0.433 in
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 7.0 mm | 0.276 in ; Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

113107059902

Price Range
$0.3185 - $0.1605

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.118 - 0.354 in
  • Compatible Hole Diameter
    0.276 in
  • Head Diameter
    0.689 in
  • Head Height
    0.055 in
  • Anchor Length
    0.476 in
Screw In Rivet - Nylon 6/6 ; Natural ; Truss ; Compatible Hole Diameter 6.0 mm | 0.236 in ; Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

113106000002

Price Range
$0.4737 - $0.3423

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.079 - 0.315 in
  • Compatible Hole Diameter
    0.236 in
  • Head Diameter
    0.591 in
  • Head Height
    0.051 in
  • Anchor Length
    0.421 in
Screw In Rivet - Nylon 6/6 ; Natural ; Truss ; Compatible Hole Diameter 7.0 mm | 0.276 in ; Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

113107000002

Price Range
$0.3185 - $0.1605

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.118 - 0.354 in
  • Compatible Hole Diameter
    0.276 in
  • Head Diameter
    0.689 in
  • Head Height
    0.055 in
  • Anchor Length
    0.476 in
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 6.0 mm | 0.236 in ; Panel Thickness Range 4.0 - 7.0 mm | 0.157 - 0.276 in

113000269902

Price Range
$0.6012 - $0.4373

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 - 0.276 in
  • Compatible Hole Diameter
    0.236 in
  • Head Diameter
    0.63 in
  • Head Height
    0.059 in
  • Anchor Length
    0.433 in
Screw In Rivet - Nylon 6/6 ; Natural ; Truss ; Compatible Hole Diameter 8.0 mm | 0.315 in ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

113108000002

Price Range
$0.561 - $0.4046

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.118 - 0.394 in
  • Compatible Hole Diameter
    0.315 in
  • Head Diameter
    0.787 in
  • Head Height
    0.059 in
  • Anchor Length
    0.531 in
Screw In Rivet - Nylon 6/6 ; Natural ; Truss ; Compatible Hole Diameter 5.0 mm | 0.197 in ; Panel Thickness Range 2.0 - 7.0 mm | 0.079 - 0.276 in

113105000002

Price Range
$0.4335 - $0.3113

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.079 - 0.276 in
  • Compatible Hole Diameter
    0.197 in
  • Head Diameter
    0.492 in
  • Head Height
    0.047 in
  • Anchor Length
    0.378 in
N/A - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 7.0 mm | 0.276 in ; Panel Thickness Range 2.4 mm | 0.094 in

401009

Price Range
$0.57 - $0.5144

Stock Levels
5500 In stock
Attributes
  • Panel Thickness Range
    0.094 in
  • Compatible Hole Diameter
    0.276 in
  • Head Diameter
    0.689 in
  • Head Height
    0.063 in
  • Anchor Length
    0.476 in
N/A - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.6 mm | 0.142 in

401008

Price Range
$0.3987 - $0.3599

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.142 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.705 in
  • Head Height
    0.094 in
  • Anchor Length
    0.437 in
Screw In Rivet

401022B

Price Range
$0.4007 - $0.3617

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.250 in

61APR25075

Price Range
$0.1802 - $0.1313

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
N/A - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401023

Price Range
$0.2753 - $0.2486

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APR25100

Price Range
$0.1982 - $0.1443

Stock Levels
3000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    1.000 in
N/A - Nylon 6/6 ; Black ; Round ; Cross Recess Drive ; Compatible Hole Diameter 7.0 mm | 0.276 in ; Panel Thickness Range 2.4 mm | 0.094 in

401009B

Price Range
$0.6272 - $0.566

Stock Levels
53500 In stock
Attributes
  • Panel Thickness Range
    0.094 in
  • Compatible Hole Diameter
    0.276 in
  • Head Diameter
    0.689 in
  • Head Height
    0.063 in
  • Anchor Length
    0.476 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APM25100

Price Range
$0.1982 - $0.1443

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.562 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
N/A - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401022

Price Range
$0.3645 - $0.329

Stock Levels
46000 In stock
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
Screw In Rivet - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4.6 mm | 0.180 in

61APR18075

Price Range
$0.1497 - $0.1092

Stock Levels
5000 In stock
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
N/A - Nylon 6/6 ; Black ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.6 mm | 0.142 in

401008B

Price Range
$0.291 - $0.2357

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.142 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.705 in
  • Head Height
    0.094 in
  • Anchor Length
    0.437 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4.6 mm | 0.180 in

61APM18075

Price Range
$0.1497 - $0.1092

Stock Levels
28000 In stock
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APT25150

Price Range
$0.2267 - $0.1652

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in