Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Our Nylon range includes options that are UL94 V2 flame rated.The Nylon range extends with high-strength options made from from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plactic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pullout force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Panel Thickness Range View
$0.3186 - $0.4371 Request the lead time here
0.252 in
0.437 in
0.252 in
$0.1443 - $0.1982 244000 In stock
0.252 in
0.626 in
0.252 in
$0.2486 - $0.2753 9000 In stock
0.252 in
0.591 in
0.154 in
$0.3603 - $0.4943 7000 In stock
0.252 in
0.626 in
0.252 in
$0.1313 - $0.1802 24000 In stock
0.252 in
0.563 in
0.252 in
$0.452 - $0.6201 Request the lead time here
0.252 in
0.437 in
0.252 in
$0.1577 - $0.2162 27000 In stock
0.252 in
0.563 in
0.252 in
$0.3914 - $0.5367 Request the lead time here
0.189 in
0.626 in
0.189 in
$0.3482 - $0.4776 Request the lead time here
0.189 in
0.626 in
0.189 in
$0.452 - $0.6201 Request the lead time here
0.252 in
0.626 in
0.252 in
$0.1313 - $0.1802 7000 In stock
0.252 in
0.626 in
0.252 in
$0.452 - $0.6201 1000 In stock
0.252 in
0.563 in
0.252 in
$0.3482 - $0.4776 Request the lead time here
0.189 in
0.437 in
0.189 in
$0.1661 - $0.2277 Request the lead time here
0.250 in
0.625 in
0.251 in
$0.1202 - $0.1647 Request the lead time here
0.187 in
0.437 in
0.180 in
$0.4304 - $0.5903 Request the lead time here
0.189 in
0.626 in
0.189 in
$0.1202 - $0.1647 Request the lead time here
0.187 in
0.625 in
0.180 in
$0.1443 - $0.1982 Request the lead time here
0.252 in
0.563 in
0.252 in
$0.1589 - $0.218 187000 In stock
0.252 in
0.626 in
0.252 in
$0.3599 - $0.3987 1000 In stock
0.252 in
0.705 in
0.142 in
  • of 4
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Round ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASR25075

Price Range
$0.4371 - $0.3186

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.437 in
  • Head Height
    0.126 in
  • Anchor Length
    0.748 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APT25100

Price Range
$0.1982 - $0.1443

Stock Levels
244000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    1 in
Screw In Rivet - Nylon 6/6 ; Natural ; Round ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.9 mm | 0.154 in

401007

Price Range
$0.2753 - $0.2486

Stock Levels
9000 In stock
Attributes
  • Panel Thickness Range
    0.154 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.591 in
  • Head Height
    0.102 in
  • Anchor Length
    0.421 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61AST25100

Price Range
$0.4943 - $0.3603

Stock Levels
7000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    1 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APM25075

Price Range
$0.1802 - $0.1313

Stock Levels
24000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.11 in
  • Anchor Length
    0.752 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Round ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASR25150

Price Range
$0.6201 - $0.452

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.437 in
  • Head Height
    0.126 in
  • Anchor Length
    1.5 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APM25150

Price Range
$0.2162 - $0.1577

Stock Levels
27000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.11 in
  • Anchor Length
    1.5 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 4.8 mm | 0.189 in ; Panel Thickness Range 4.8 mm | 0.189 in

61AST18100

Price Range
$0.5367 - $0.3914

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    1 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 4.8 mm | 0.189 in ; Panel Thickness Range 4.8 mm | 0.189 in

61AST18075

Price Range
$0.4776 - $0.3482

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    0.748 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61AST25150

Price Range
$0.6201 - $0.452

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    1.5 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APT25075

Price Range
$0.1802 - $0.1313

Stock Levels
7000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    0.752 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASM25150

Price Range
$0.6201 - $0.452

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.11 in
  • Anchor Length
    1.5 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Round ; Compatible Hole Diameter 4.8 mm | 0.189 in ; Panel Thickness Range 4.8 mm | 0.189 in

61ASR18075

Price Range
$0.4776 - $0.3482

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.437 in
  • Head Height
    0.126 in
  • Anchor Length
    0.748 in
Screw In Rivet 1.250 in 0.250 in Black Acetal

61APT25125B

Price Range
$0.2277 - $0.1661

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.250 in
Screw In Rivet 0.750 in 0.187 in Black Acetal

61APR18075B

Price Range
$0.1647 - $0.1202

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw In Rivet 25.4 mm 4.8 mm Black PA

61AST18100B

Price Range
$0.5903 - $0.4304

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    1 in
Screw In Rivet 0.750 in 0.187 in Black Acetal

61APT18075B

Price Range
$0.1647 - $0.1202

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw In Rivet 19.1 mm 6.4 mm Black PA

61APM25075B

Price Range
$0.1982 - $0.1443

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.11 in
  • Anchor Length
    0.752 in
Screw In Rivet 25.4 mm 6.4 mm Black PA

61APT25100B

Price Range
$0.218 - $0.1589

Stock Levels
187000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    1 in
N/A - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.6 mm | 0.142 in

401008

Price Range
$0.3987 - $0.3599

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.142 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.705 in
  • Head Height
    0.094 in
  • Anchor Length
    0.437 in