Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Our Nylon range includes options that are UL94 V2 flame rated.The Nylon range extends with high-strength options made from from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plactic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pullout force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Diameter | Panel Thickness Range | View | |
---|---|---|---|---|---|---|
$0.1313 - $0.1802 | 7000 In stock |
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
0.252 in
6.4 mm
|
||
$0.3603 - $0.4943 | 7000 In stock |
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
0.252 in
6.4 mm
|
||
$0.3186 - $0.4371 | Request the lead time here |
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
0.252 in
6.4 mm
|
||
$0.452 - $0.6201 | 1000 In stock |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.252 in
6.4 mm
|
||
$0.452 - $0.6201 | Request the lead time here |
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
0.252 in
6.4 mm
|
||
$0.3914 - $0.5367 | Request the lead time here |
0.189 in
4.8 mm
|
0.626 in
15.9 mm
|
0.189 in
4.8 mm
|
||
$0.1443 - $0.1982 | 244000 In stock |
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
0.252 in
6.4 mm
|
||
$0.2486 - $0.2753 | 9000 In stock |
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
0.154 in
3.9 mm
|
||
$0.3482 - $0.4776 | Request the lead time here |
0.189 in
4.8 mm
|
0.626 in
15.9 mm
|
0.189 in
4.8 mm
|
||
$0.3482 - $0.4776 | Request the lead time here |
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
0.189 in
4.8 mm
|
||
$0.1313 - $0.1802 | 24000 In stock |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.252 in
6.4 mm
|
||
$0.1577 - $0.2162 | 27000 In stock |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue