Vented Locking plugs are designed to lock in standard sheet metal thicknesses. These parts provide a clean and easy way to close optional wiring or production access holes. The range is built to work on all industry standard hole diameters and panel thicknesses. Vents allow heat and emissions to escape.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Colour | Overall Height | View | |
---|---|---|---|---|---|---|
$0.1059 - $0.1613 | 18500 In stock |
1.205 in
30.6 mm
|
Black
|
0.453 in
11.5 mm
|
||
62VP100BM11 | $0.1332 - $0.1827 | 1000 In stock |
1.185 in
30.1 mm
|
Natural
|
0.453 in
11.5 mm
|
|
$0.093 - $0.1086 | 3397 In stock |
0.906 in
23.0 mm
|
Black
|
0.406 in
10.3 mm
|
||
$0.1517 - $0.1766 | 1500 In stock |
1.078 in
27.4 mm
|
Natural
|
1.078 in
27.38 mm
|
||
62MP1000VW | $0.1637 - $0.3723 | 35000 In stock |
1.205 in
30.6 mm
|
White
|
0.453 in
11.5 mm
|
|
$0.1089 - $0.1269 | 3000 In stock |
1.016 in
25.8 mm
|
Black
|
0.406 in
10.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue