Menu Search

Vibration Grommet Screws

In stock

Vibration Screws are used in applications where vibration, shock, or mechanical stress may damage sensitive components or interfere with system performance. Our grommets have excellent tensile strength, corrosion-resistant, and can handle heavy loads. It also serves to shield the item from vibration noise.

These are easy to install and remove using a screwdriver as a tool. Used in conjunction with Vibration Grommets (VG series). Commonly used in electronics, automobiles, or industrial machinery.

  • Material: Carbon Steel

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Thread Size Shoulder Diameter For Use With View
$0.1626 - $0.1948 27000 In stock
M3
.146 in
VG-5
$0.1626 - $0.1948 15000 In stock
6-32
.163 in
VG-1;VG-3
$0.2108 - $0.253 Request the lead time here
M3
.194 in
VG-2;VG-4
$0.1565 - $0.1879 28000 In stock
6-32
.146 in
VG-5
$0.1626 - $0.1948 Request the lead time here
M3
.163 in
VG-1;VG-3
$0.2108 - $0.253 30746 In stock
#6-32
VG-2;VG-4
Zinc Clear Dichromate Carbon Steel Crossed Drive Shoulder Screw - Thread Size M3; Shoulder Length 5 mm | 0.195 in; Shoulder Diameter 3.7 mm | .146 in; For Use With VG-5

VGS-6

Price Range
$0.1948 - $0.1626

Stock Levels
27000 In stock
Attributes
  • Head Height
    0.094 in
  • Lip Height
    .050 in
  • Shoulder Diameter
    .146 in
  • Shoulder Length
    0.195 in
  • Thread Length
    0.201 in
Zinc Clear Dichromate Carbon Steel Crossed Drive Shoulder Screw - Thread Size 6-32; Shoulder Length 5.2 mm | 0.205 in; Shoulder Diameter 4.1 mm | .163 in; For Use With VG-1;VG-3

VGS-1

Price Range
$0.1948 - $0.1626

Stock Levels
15000 In stock
Attributes
  • Head Height
    0.094 in
  • Lip Height
    .050 in
  • Shoulder Diameter
    .163 in
  • Shoulder Length
    0.205 in
  • Thread Length
    0.201 in
Zinc Clear Dichromate Carbon Steel Crossed Drive Shoulder Screw - Thread Size M3; Shoulder Length 7.4 mm | 0.290 in; Shoulder Diameter 4.9 mm | .194 in; For Use With VG-2;VG-4

VGS-5

Price Range
$0.253 - $0.2108

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.094 in
  • Lip Height
    .040 in
  • Shoulder Diameter
    .194 in
  • Shoulder Length
    0.290 in
  • Thread Length
    0.201 in
Zinc Clear Dichromate Carbon Steel Crossed Drive Shoulder Screw - Thread Size 6-32; Shoulder Length 5 mm | 0.195 in; Shoulder Diameter 3.7 mm | .146 in; For Use With VG-5

VGS-3

Price Range
$0.1879 - $0.1565

Stock Levels
28000 In stock
Attributes
  • Head Height
    0.094 in
  • Lip Height
    .050 in
  • Shoulder Diameter
    .146 in
  • Shoulder Length
    0.195 in
  • Thread Length
    0.201 in
Zinc Clear Dichromate Carbon Steel Crossed Drive Shoulder Screw - Thread Size M3; Shoulder Length 5.2 mm | 0.205 in; Shoulder Diameter 4.1 mm | .163 in; For Use With VG-1;VG-3

VGS-4

Price Range
$0.1948 - $0.1626

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.094 in
  • Lip Height
    .050 in
  • Shoulder Diameter
    .163 in
  • Shoulder Length
    0.205 in
  • Thread Length
    0.201 in
Shoulder Screw; , Compatible Thread Sizes=#6-32,

VGS-2

Price Range
$0.253 - $0.2108

Stock Levels
30746 In stock
Attributes
  • Thread Length
    0.200 in
  • Thread Size
    #6-32
  • Drive Type
    Crossed Drive
  • Screw Type
    Shoulder Screw
  • Material
    Carbon Steel