Menu Search

Webbed Adjustable Clip

In stock

These Webbed Adjustable Clips hold and adjust straps, cables, wires, and cords. The adjustable ratchet clasp secures the bundle in place. The spring at the top of the clip gives additional strain to the beam to keep it in place. The cupped base strengthens the mount and entirely conceals the hole.

Easy to install and remove as the finger grip makes it easy to install and remove and locks securely and easily; it reopens for rerouting. Ideal for use with applications including automotive, electrical, and plumbing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Compatible Panel Thickness Range Compatible Cable Diameter Range View
$0.7175 - $2.1302 20000 In stock
0.189 in
0.02 - 0.063 in
0.118 - 0.335 in
$0.7535 - $1.6545 23000 In stock
0.268 in
0.02 - 0.098 in
0.118 - 0.335 in
WAC3-01A4-RT $0.4901 - $0.588 11000 In stock
0.118 - 0.335 in
Cable Clamps - Plug In/Adhesive Mount, Adjustable - Natural ; Compatible Cable Diameter Range - 3.0 - 8.5 mm | 0.118 - 0.335 in

WAC1-01

Price Range
$2.1302 - $0.7175

Stock Levels
20000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.335 in
  • Compatible Hole Diameter Range
    0.157 - 0.189 in
  • Compatible Panel Thickness Range
    0.02 - 0.063 in
  • Maximum Compatible Cable Diameter
    0.335 in
  • Maximum Compatible Hole Diameter
    0.189 in
Cable Clamps - Plug In/Adhesive Mount, Adjustable - Natural ; Compatible Cable Diameter Range - 3.0 - 8.5 mm | 0.118 - 0.335 in

WAC2-01

Price Range
$1.6545 - $0.7535

Stock Levels
23000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.335 in
  • Compatible Hole Diameter Range
    0.236 - 0.268 in
  • Compatible Panel Thickness Range
    0.02 - 0.098 in
  • Maximum Compatible Cable Diameter
    0.335 in
  • Maximum Compatible Hole Diameter
    0.268 in
Cable Clamps - Plug In/Adhesive Mount, Adjustable - Natural ; Compatible Cable Diameter Range - 3.0 - 8.5 mm | 0.118 - 0.335 in

WAC3-01A4-RT

Price Range
$0.588 - $0.4901

Stock Levels
11000 In stock
Attributes
  • Base Length
    0.701 in
  • Base Width
    0.701 in
  • Compatible Cable Diameter Range
    0.118 - 0.335 in
  • Maximum Compatible Cable Diameter
    0.335 in
  • Maximum Operating Temperature
    158 °F