Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
An adhesive cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Base Width | Inside Height | Base Length | View | |
|---|---|---|---|---|---|---|---|
| $0.8289 - $0.9945 | 7000 In stock |
0.449 in
11.4 mm
|
|
0.28 in
7.1 mm
|
|
||
| $0.5342 - $0.6413 | 9800 In stock |
0.354 in
9.0 mm
|
0.620 in
15.7 mm
|
0.228 in
5.8 mm
|
0.630 in
16 mm
|
||
| $0.5342 - $0.6413 | 19550 In stock |
0.354 in
9.0 mm
|
0.630 in
16 mm
|
0.146 in
3.7 mm
|
0.630 in
16 mm
|
||
| $1.1907 - $1.4286 | 4100 In stock |
0.484 in
12.3 mm
|
1.040 in
26.4 mm
|
0.327 in
8.3 mm
|
1.060 in
26.9 mm
|
||
| $1.0302 - $1.2363 | 25000 In stock |
0.72 in
18.3 mm
|
|
0.539 in
13.7 mm
|
|
||
| $0.4722 - $0.677 | 16000 In stock |
0.181 in
4.6 mm
|
|
0.157 in
4.0 mm
|
|
||
| $0.7374 - $1.1061 | 6945 In stock |
|
|
0.193 in
4.9 mm
|
|
||
| $0.353 - $0.4355 | Request the lead time here |
0.220 in
5.6 mm
|
0.500 in
12.7 mm
|
0.226 in
5.7 mm
|
1.000 in
25.4 mm
|
||
| $0.3531 - $0.4359 | Request the lead time here |
0.375 in
9.5 mm
|
0.656 in
16.7 mm
|
0.188 in
4.8 mm
|
0.656 in
16.7 mm
|
||
| $0.5751 - $0.71 | 302000 In stock |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.441 in
11.2 mm
|
1.000 in
25.4 mm
|
||
| $0.3209 - $0.3962 | Request the lead time here |
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
||
| $0.3198 - $0.3464 | 13000 In stock |
0.272 in
6.9 mm
|
0.374 in
9.5 mm
|
0.11 in
2.8 mm
|
0.5 in
12.7 mm
|
||
| $0.5769 - $0.7124 | 147250 In stock |
0.5 in
12.7 mm
|
1.000 in
25.4 mm
|
0.579 in
14.7 mm
|
1.000 in
25.4 mm
|
||
| $0.4421 - $0.5456 | Request the lead time here |
0.5 in
12.7 mm
|
1.000 in
25.4 mm
|
0.28 in
7.1 mm
|
1.000 in
25.4 mm
|
||
| $0.5477 - $0.6762 | 45000 In stock |
0.461 in
11.7 mm
|
0.752 in
19.1 mm
|
0.311 in
7.9 mm
|
0.752 in
19.1 mm
|
||
| $0.3209 - $0.3962 | 10500 In stock |
0.374 in
9.5 mm
|
0.656 in
16.7 mm
|
0.189 in
4.8 mm
|
0.656 in
16.7 mm
|
||
| $0.2519 - $0.311 | 27000 In stock |
0.201 in
5.1 mm
|
0.469 in
11.9 mm
|
0.126 in
3.2 mm
|
0.516 in
13.1 mm
|
||
| $0.3207 - $0.3959 | 16000 In stock |
0.225 in
5.7 mm
|
0.500 in
12.7 mm
|
0.226 in
5.7 mm
|
1.000 in
25.4 mm
|
||
| $0.2769 - $0.342 | Request the lead time here |
0.201 in
5.1 mm
|
0.469 in
11.9 mm
|
0.126 in
3.2 mm
|
0.516 in
13.1 mm
|
||
| $0.6026 - $0.7439 | 2000 In stock |
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
0.311 in
7.9 mm
|
0.752 in
19.1 mm