Menu Search

Wire Saddle - Hinged Locking Top, Removable

In stock

The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fixing out and replace whenever required.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.2412 - $0.2891 1000 In stock
Wire Saddle - Inside Height - 4.8 mm | 0.190 in ; Inside Width - 10.7 mm | 0.420 in

WSLTRA-1-01

Price Range
$0.2891 - $0.2412

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.19 in
  • Inside Width
    0.42 in
  • Maximum Panel Thickness
    0.062 in
  • Panel Thickness Range
    0.062 in
  • Colour
    Natural