Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side Entry Wire Saddles are ideal when space may be restricted and therefore side entry is required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|
| $0.1325 - $0.1503 | Request the lead time here |
|
|
||
| $0.1061 - $0.1202 | Request the lead time here |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| $0.2301 - $0.2495 | 5000 In stock |
|
0.020 - 0.063 in
0.5 - 1.6 mm
|
||
| $0.2394 - $0.2591 | 13000 In stock |
|
0.020 - 0.063 in
0.5 - 1.6 mm
|
||
| $0.0936 - $0.1064 | 13000 In stock |
|
|
||
| $1.1148 - $2.3459 | 24200 In stock |
0.252 in
6.4 mm
|
|
||
| $1.4151 - $2.9775 | Request the lead time here |
|
0.105 in
2.7 mm
|
||
| $0.2097 - $0.2381 | 10000 In stock |
|
|
||
| $0.1118 - $0.1269 | 10000 In stock |
|
|
||
| $0.1976 - $0.2247 | 1000 In stock |
|
|
||
| $0.1997 - $0.2268 | 1000 In stock |
|
|
||
| $0.1839 - $0.2088 | 66000 In stock |
|
|
||
| $0.2202 - $0.2642 | Request the lead time here |
|
|
||
| $0.1902 - $0.216 | 4000 In stock |
|
|
||
| $0.1059 - $0.1203 | Request the lead time here |
|
|
||
| $1.2261 - $2.5805 | Request the lead time here |
0.252 in
6.4 mm
|
|
||
| $1.2864 - $2.7068 | Request the lead time here |
|
0.105 in
2.7 mm
|
||
| $0.1776 - $0.2021 | 17000 In stock |
|
|
||
| WS-SE-A-2-19 | $0.1158 - $0.1314 | 10000 In stock |
|
|
|
| $0.0903 - $0.1026 | 252000 In stock |