Menu Search

Worm-Drive Hose Clamps

In stock

These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.

Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability SAE Code Minimum Inside Diameter Maximum Inside Diameter View
$0.80 - $1.20 3683 In stock
6
0.438 in
0.750 in
$2.20 - $3.20 3950 In stock
16
1.063 in
1.500 in
$2.40 - $3.70 2200 In stock
32
1.500 in
2.500 in
$1.40 - $2.60 1002 In stock
36
1.750 in
2.750 in
$2.40 - $3.60 158 In stock
56
3.000 in
4.000 in
$1.60 - $2.80 1778 In stock
32
1.500 in
2.500 in
$2.40 - $3.60 279 In stock
36
1.750 in
2.750 in
$3.00 - $4.60 1162 In stock
56
3.000 in
4.000 in
$3.20 - $4.90 1000 In stock
80
3.500 in
5.500 in
$1.90 - $2.90 Request the lead time here
52
2.750 in
3.750 in
$1.40 - $2.40 7831 In stock
20
0.750 in
1.750 in
$1.80 - $2.90 5680 In stock
12
0.500 in
1.250 in
$2.40 - $3.70 18583 In stock
28
1.250 in
2.250 in
$3.20 - $4.90 Request the lead time here
64
2.500 in
4.500 in
$3.50 - $5.20 82 In stock
96
4.500 in
6.500 in
$2.50 - $4.10 2038 In stock
44
2.250 in
3.250 in
$2.90 - $4.40 1600 In stock
60
3.250 in
4.250 in
$2.40 - $3.70 1980 In stock
60
3.250 in
4.250 in
$0.80 - $1.20 415 In stock
8
0.500 in
0.875 in
$0.60 - $0.80 4707 In stock
6
0.438 in
0.750 in
  • of 3
Worm Drive Hose Clamp - SAE Code - 6 ; Inside Diameter Range - 11.1 - 19.1 mm | 0.438 - 0.750 in

WDHC06B

Price Range
$1.20 - $0.80

Stock Levels
3683 In stock
Attributes
  • Inside Diameter Range
    0.438 - 0.750 in
  • Maximum Inside Diameter
    0.750 in
  • Minimum Inside Diameter
    0.438 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 16 ; Inside Diameter Range - 27 - 38.1 mm | 1.063 - 1.500 in

WDHC16B

Price Range
$3.20 - $2.20

Stock Levels
3950 In stock
Attributes
  • Inside Diameter Range
    1.063 - 1.500 in
  • Maximum Inside Diameter
    1.500 in
  • Minimum Inside Diameter
    1.063 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 32 ; Inside Diameter Range - 38.1 - 63.5 mm | 1.500 - 2.500 in

WDHC32B

Price Range
$3.70 - $2.40

Stock Levels
2200 In stock
Attributes
  • Inside Diameter Range
    1.500 - 2.500 in
  • Maximum Inside Diameter
    2.500 in
  • Minimum Inside Diameter
    1.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 36 ; Inside Diameter Range - 44.5 - 69.9 mm | 1.750 - 2.750 in

WDHC36A

Price Range
$2.60 - $1.40

Stock Levels
1002 In stock
Attributes
  • Inside Diameter Range
    1.750 - 2.750 in
  • Maximum Inside Diameter
    2.750 in
  • Minimum Inside Diameter
    1.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 56 ; Inside Diameter Range - 76.2 - 101.6 mm | 3.000 - 4.000 in

WDHC56A

Price Range
$3.60 - $2.40

Stock Levels
158 In stock
Attributes
  • Inside Diameter Range
    3.000 - 4.000 in
  • Maximum Inside Diameter
    4.000 in
  • Minimum Inside Diameter
    3.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 32 ; Inside Diameter Range - 38.1 - 63.5 mm | 1.500 - 2.500 in

WDHC32A

Price Range
$2.80 - $1.60

Stock Levels
1778 In stock
Attributes
  • Inside Diameter Range
    1.500 - 2.500 in
  • Maximum Inside Diameter
    2.500 in
  • Minimum Inside Diameter
    1.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 36 ; Inside Diameter Range - 44.5 - 69.9 mm | 1.750 - 2.750 in

WDHC36B

Price Range
$3.60 - $2.40

Stock Levels
279 In stock
Attributes
  • Inside Diameter Range
    1.750 - 2.750 in
  • Maximum Inside Diameter
    2.750 in
  • Minimum Inside Diameter
    1.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 56 ; Inside Diameter Range - 76.2 - 101.6 mm | 3.000 - 4.000 in

WDHC56B

Price Range
$4.60 - $3.00

Stock Levels
1162 In stock
Attributes
  • Inside Diameter Range
    3.000 - 4.000 in
  • Maximum Inside Diameter
    4.000 in
  • Minimum Inside Diameter
    3.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 80 ; Inside Diameter Range - 88.9 - 139.7 mm | 3.500 - 5.500 in

WDHC80B

Price Range
$4.90 - $3.20

Stock Levels
1000 In stock
Attributes
  • Inside Diameter Range
    3.500 - 5.500 in
  • Maximum Inside Diameter
    5.500 in
  • Minimum Inside Diameter
    3.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 52 ; Inside Diameter Range - 69.9 - 95.3 mm | 2.750 - 3.750 in

WDHC52A

Price Range
$2.90 - $1.90

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    2.750 - 3.750 in
  • Maximum Inside Diameter
    3.750 in
  • Minimum Inside Diameter
    2.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 20 ; Inside Diameter Range - 19.1 - 44.5 mm | 0.750 - 1.750 in

WDHC20A

Price Range
$2.40 - $1.40

Stock Levels
7831 In stock
Attributes
  • Inside Diameter Range
    0.750 - 1.750 in
  • Maximum Inside Diameter
    1.750 in
  • Minimum Inside Diameter
    0.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 12 ; Inside Diameter Range - 12.7 - 31.8 mm | 0.500 - 1.250 in

WDHC12B

Price Range
$2.90 - $1.80

Stock Levels
5680 In stock
Attributes
  • Inside Diameter Range
    0.500 - 1.250 in
  • Maximum Inside Diameter
    1.250 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 28 ; Inside Diameter Range - 31.8 - 57.2 mm | 1.250 - 2.250 in

WDHC28B

Price Range
$3.70 - $2.40

Stock Levels
18583 In stock
Attributes
  • Inside Diameter Range
    1.250 - 2.250 in
  • Maximum Inside Diameter
    2.250 in
  • Minimum Inside Diameter
    1.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 64 ; Inside Diameter Range - 63.5 - 114.3 mm | 2.500 - 4.500 in

WDHC64B

Price Range
$4.90 - $3.20

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    2.500 - 4.500 in
  • Maximum Inside Diameter
    4.500 in
  • Minimum Inside Diameter
    2.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 96 ; Inside Diameter Range - 114.3 - 165.1 mm | 4.500 - 6.500 in

WDHC96B

Price Range
$5.20 - $3.50

Stock Levels
82 In stock
Attributes
  • Inside Diameter Range
    4.500 - 6.500 in
  • Maximum Inside Diameter
    6.500 in
  • Minimum Inside Diameter
    4.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 44 ; Inside Diameter Range - 57.2 - 82.6 mm | 2.250 - 3.250 in

WDHC44B

Price Range
$4.10 - $2.50

Stock Levels
2038 In stock
Attributes
  • Inside Diameter Range
    2.250 - 3.250 in
  • Maximum Inside Diameter
    3.250 in
  • Minimum Inside Diameter
    2.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 60 ; Inside Diameter Range - 82.6 - 108 mm | 3.250 - 4.250 in

WDHC60B

Price Range
$4.40 - $2.90

Stock Levels
1600 In stock
Attributes
  • Inside Diameter Range
    3.250 - 4.250 in
  • Maximum Inside Diameter
    4.250 in
  • Minimum Inside Diameter
    3.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 60 ; Inside Diameter Range - 82.6 - 108 mm | 3.250 - 4.250 in

WDHC60A

Price Range
$3.70 - $2.40

Stock Levels
1980 In stock
Attributes
  • Inside Diameter Range
    3.250 - 4.250 in
  • Maximum Inside Diameter
    4.250 in
  • Minimum Inside Diameter
    3.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 8 ; Inside Diameter Range - 12.7 - 22.2 mm | 0.500 - 0.875 in

WDHC08B

Price Range
$1.20 - $0.80

Stock Levels
415 In stock
Attributes
  • Inside Diameter Range
    0.500 - 0.875 in
  • Maximum Inside Diameter
    0.875 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 6 ; Inside Diameter Range - 11.1 - 19.1 mm | 0.438 - 0.750 in

WDHC06A

Price Range
$0.80 - $0.60

Stock Levels
4707 In stock
Attributes
  • Inside Diameter Range
    0.438 - 0.750 in
  • Maximum Inside Diameter
    0.750 in
  • Minimum Inside Diameter
    0.438 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive