Menu Search

Worm-Drive Hose Clamps

In stock

These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.

Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability SAE Code Minimum Inside Diameter Maximum Inside Diameter View
$2.40 - $3.80 Request the lead time here
80
3.500 in
5.500 in
$0.60 - $0.80 1111 In stock
4
0.250 in
0.625 in
$1.30 - $1.80 3721 In stock
12
0.500 in
1.250 in
$1.40 - $2.60 7650 In stock
28
1.250 in
2.250 in
$1.90 - $2.90 Request the lead time here
48
2.500 in
3.500 in
$2.40 - $3.80 Request the lead time here
64
2.500 in
4.500 in
$2.60 - $4.10 Request the lead time here
96
4.500 in
6.500 in
$1.10 - $1.30 3899 In stock
4
0.250 in
0.625 in
$1.80 - $2.90 5680 In stock
12
0.500 in
1.250 in
$2.40 - $3.70 16603 In stock
28
1.250 in
2.250 in
WDHC48B $2.50 - $4.10 450 In stock
48
2.500 in
3.500 in
$3.20 - $4.90 Request the lead time here
64
2.500 in
4.500 in
$3.50 - $5.20 82 In stock
96
4.500 in
6.500 in
$1.80 - $2.80 1433 In stock
10
0.500 in
1.063 in
$2.20 - $3.20 27650 In stock
24
1.000 in
2.000 in
$2.50 - $4.10 2038 In stock
44
2.250 in
3.250 in
$3.20 - $4.90 950 In stock
88
4.000 in
6.000 in
$1.20 - $1.80 1918 In stock
10
0.500 in
1.063 in
$0.80 - $1.20 3683 In stock
6
0.438 in
0.750 in
$3.00 - $4.60 2142 In stock
56
3.000 in
4.000 in
  • of 3
Worm Drive Hose Clamp - SAE Code - 80 ; Inside Diameter Range - 88.9 - 139.7 mm | 3.500 - 5.500 in

WDHC80A

Price Range
$3.80 - $2.40

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    3.500 - 5.500 in
  • Maximum Inside Diameter
    5.500 in
  • Minimum Inside Diameter
    3.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 4 ; Inside Diameter Range - 6.4 - 15.9 mm | 0.250 - 0.625 in

WDHC04A

Price Range
$0.80 - $0.60

Stock Levels
1111 In stock
Attributes
  • Inside Diameter Range
    0.250 - 0.625 in
  • Maximum Inside Diameter
    0.625 in
  • Minimum Inside Diameter
    0.250 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 12 ; Inside Diameter Range - 12.7 - 31.8 mm | 0.500 - 1.250 in

WDHC12A

Price Range
$1.80 - $1.30

Stock Levels
3721 In stock
Attributes
  • Inside Diameter Range
    0.500 - 1.250 in
  • Maximum Inside Diameter
    1.250 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 28 ; Inside Diameter Range - 31.8 - 57.2 mm | 1.250 - 2.250 in

WDHC28A

Price Range
$2.60 - $1.40

Stock Levels
7650 In stock
Attributes
  • Inside Diameter Range
    1.250 - 2.250 in
  • Maximum Inside Diameter
    2.250 in
  • Minimum Inside Diameter
    1.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 48 ; Inside Diameter Range - 63.5 - 88.9 mm | 2.500 - 3.500 in

WDHC48A

Price Range
$2.90 - $1.90

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    2.500 - 3.500 in
  • Maximum Inside Diameter
    3.500 in
  • Minimum Inside Diameter
    2.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 64 ; Inside Diameter Range - 63.5 - 114.3 mm | 2.500 - 4.500 in

WDHC64A

Price Range
$3.80 - $2.40

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    2.500 - 4.500 in
  • Maximum Inside Diameter
    4.500 in
  • Minimum Inside Diameter
    2.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 96 ; Inside Diameter Range - 114.3 - 165.1 mm | 4.500 - 6.500 in

WDHC96A

Price Range
$4.10 - $2.60

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    4.500 - 6.500 in
  • Maximum Inside Diameter
    6.500 in
  • Minimum Inside Diameter
    4.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 4 ; Inside Diameter Range - 6.4 - 15.9 mm | 0.250 - 0.625 in

WDHC04B

Price Range
$1.30 - $1.10

Stock Levels
3899 In stock
Attributes
  • Inside Diameter Range
    0.250 - 0.625 in
  • Maximum Inside Diameter
    0.625 in
  • Minimum Inside Diameter
    0.250 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 12 ; Inside Diameter Range - 12.7 - 31.8 mm | 0.500 - 1.250 in

WDHC12B

Price Range
$2.90 - $1.80

Stock Levels
5680 In stock
Attributes
  • Inside Diameter Range
    0.500 - 1.250 in
  • Maximum Inside Diameter
    1.250 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 28 ; Inside Diameter Range - 31.8 - 57.2 mm | 1.250 - 2.250 in

WDHC28B

Price Range
$3.70 - $2.40

Stock Levels
16603 In stock
Attributes
  • Inside Diameter Range
    1.250 - 2.250 in
  • Maximum Inside Diameter
    2.250 in
  • Minimum Inside Diameter
    1.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 48 ; Inside Diameter Range - 63.5 - 88.9 mm | 2.500 - 3.500 in

WDHC48B

Price Range
$4.10 - $2.50

Stock Levels
450 In stock
Attributes
  • Inside Diameter Range
    2.500 - 3.500 in
  • Maximum Inside Diameter
    3.500 in
  • Minimum Inside Diameter
    2.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 64 ; Inside Diameter Range - 63.5 - 114.3 mm | 2.500 - 4.500 in

WDHC64B

Price Range
$4.90 - $3.20

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    2.500 - 4.500 in
  • Maximum Inside Diameter
    4.500 in
  • Minimum Inside Diameter
    2.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 96 ; Inside Diameter Range - 114.3 - 165.1 mm | 4.500 - 6.500 in

WDHC96B

Price Range
$5.20 - $3.50

Stock Levels
82 In stock
Attributes
  • Inside Diameter Range
    4.500 - 6.500 in
  • Maximum Inside Diameter
    6.500 in
  • Minimum Inside Diameter
    4.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 10 ; Inside Diameter Range - 12.7 - 27 mm | 0.500 - 1.063 in

WDHC10B

Price Range
$2.80 - $1.80

Stock Levels
1433 In stock
Attributes
  • Inside Diameter Range
    0.500 - 1.063 in
  • Maximum Inside Diameter
    1.063 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 24 ; Inside Diameter Range - 25.4 - 50.8 mm | 1.000 - 2.000 in

WDHC24B

Price Range
$3.20 - $2.20

Stock Levels
27650 In stock
Attributes
  • Inside Diameter Range
    1.000 - 2.000 in
  • Maximum Inside Diameter
    2.000 in
  • Minimum Inside Diameter
    1.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 44 ; Inside Diameter Range - 57.2 - 82.6 mm | 2.250 - 3.250 in

WDHC44B

Price Range
$4.10 - $2.50

Stock Levels
2038 In stock
Attributes
  • Inside Diameter Range
    2.250 - 3.250 in
  • Maximum Inside Diameter
    3.250 in
  • Minimum Inside Diameter
    2.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 88 ; Inside Diameter Range - 101.6 - 152.4 mm | 4.000 - 6.000 in

WDHC88B

Price Range
$4.90 - $3.20

Stock Levels
950 In stock
Attributes
  • Inside Diameter Range
    4.000 - 6.000 in
  • Maximum Inside Diameter
    6.000 in
  • Minimum Inside Diameter
    4.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 10 ; Inside Diameter Range - 12.7 - 27 mm | 0.500 - 1.063 in

WDHC10A

Price Range
$1.80 - $1.20

Stock Levels
1918 In stock
Attributes
  • Inside Diameter Range
    0.500 - 1.063 in
  • Maximum Inside Diameter
    1.063 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 6 ; Inside Diameter Range - 11.1 - 19.1 mm | 0.438 - 0.750 in

WDHC06B

Price Range
$1.20 - $0.80

Stock Levels
3683 In stock
Attributes
  • Inside Diameter Range
    0.438 - 0.750 in
  • Maximum Inside Diameter
    0.750 in
  • Minimum Inside Diameter
    0.438 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 56 ; Inside Diameter Range - 76.2 - 101.6 mm | 3.000 - 4.000 in

WDHC56B

Price Range
$4.60 - $3.00

Stock Levels
2142 In stock
Attributes
  • Inside Diameter Range
    3.000 - 4.000 in
  • Maximum Inside Diameter
    4.000 in
  • Minimum Inside Diameter
    3.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive