Menu Search

Worm-Drive Hose Clamps

In stock

These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.

Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability SAE Code Minimum Inside Diameter Maximum Inside Diameter View
$2.20 - $3.20 14675 In stock
24
1.000 in
2.000 in
$2.90 - $4.40 1600 In stock
60
3.250 in
4.250 in
  • of 3
Worm Drive Hose Clamp - SAE Code - 24 ; Inside Diameter Range - 25.4 - 50.8 mm | 1.000 - 2.000 in

WDHC24B

Price Range
$3.20 - $2.20

Stock Levels
14675 In stock
Attributes
  • Inside Diameter Range
    1.000 - 2.000 in
  • Maximum Inside Diameter
    2.000 in
  • Minimum Inside Diameter
    1.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 60 ; Inside Diameter Range - 82.6 - 108 mm | 3.250 - 4.250 in

WDHC60B

Price Range
$4.40 - $2.90

Stock Levels
1600 In stock
Attributes
  • Inside Diameter Range
    3.250 - 4.250 in
  • Maximum Inside Diameter
    4.250 in
  • Minimum Inside Diameter
    3.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive