Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

DIN Metal Keyed Compression Latches

 (3 product groups)


Adjustable T Handle w/ Compression

Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Flush Compression Lever Latches

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, and 24-46mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour: Black, Silver

Offset Compression Lever Latches

Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism.

Where locking they are supplied with two keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design. Made from die-cast zinc alloy, the latch is black powder coated to give a visually pleasing finish.

  • To suit M5 fixings (not supplied)
  • Provides good gasket compression
  • Easy to use compression latch
  • Trigger designs included: Raised, Flush and Over-Centre.