Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

DIN Nylon Parts and Accessories

 (1 product group)


Cable Glands - Right Angle

These Right Angle Cable Glands are designed to provide superior grip and strain relief for cords in various applications. Its 90-degree angle design enables secure and efficient line routing while providing optimal protection from stress, pulling, and twisting. They also resist impact, chemicals, and extreme temperatures and relieve water-tight performance and strain.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand working temperatures ranging from -40F to 221F (-40C to 105C) or intermittent temperatures reaching 300F (149C). Commonly used in industrial machinery, commercial, and electrical applications. The EPDM gasket and lock nut are available separately.

  • Protection IP 68: 5 bar
  • Colour: Black
  • Material Flammability Standard: UL94 V-2