Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Rectangular

 (6 product groups)


Adhesive Glides

Adhesive Glides are ideal for furniture legs to protect floors and reduce noise. The PTFE material provides a smooth glide action and is easily applied due to the self-adhesive backing.

Blanking Plugs

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Domed Blanking Plugs

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: HDPE Colour: Black Series Code: SRTFLA

Push Fit Bumpers & Rubber Feet - Bumper Feet

Push Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit design holds the bumper securely in place to protect surfaces from contact.

Rectangular Tube Insert Glides

Rectangular Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a rectangular tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: PE, LDPE, ABS
  • Colour: Black, White

Threaded Rectangular Tube Inserts

Threaded Rectangular Tube Inserts have internal threads to accommodate adjustable leveling feet. The ribbed design accommodates multiple tube gauges. Ideal for use in furniture, automotive and construction.

Helps ensure the safety and longevity of the mounted structure or equipment.

  • Material: High Density Polyethylene (HDPE)
  • Colour: Black