Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Torx Size | Thread Size | Colour | Material | Head Style | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
|
M5
|
Natural
|
Reny
|
Special Low
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
|
M4
|
Natural
|
Reny
|
Special Low
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
|
M6
|
Natural
|
Reny
|
Special Low
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
|
M3
|
Natural
|
Reny
|
Special Low
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
|
M6
|
Natural
|
Reny
|
Special Low
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
|
M6
|
Natural
|
Reny
|
Special Low
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
|
M4
|
Natural
|
Reny
|
Special Low
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
|
M6
|
Natural
|
Reny
|
Special Low
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
|
M4
|
Natural
|
Reny
|
Special Low
|
0.236 in
6.0 mm
|
|||
| Request the lead time here |
|
M4
|
Natural
|
Reny
|
Special Low
|
0.787 in
20.0 mm
|
|||
| 47.0614 RM - 52.1448 RM | 53 In stock |
TX15
|
M5
|
Light Brown
|
PEEK
|
Special Low
|
0.984 in
25.0 mm
|
||
| 25.2677 RM - 27.9976 RM | 5 In stock |
|
M6
|
Black
|
Reny
|
Special Low
|
1.575 in
40.0 mm
|
||
| Request the lead time here |
|
M3
|
Natural
|
Reny
|
Special Low
|
0.236 in
6.0 mm
|
|||
| Request the lead time here |
|
M3
|
Natural
|
Reny
|
Special Low
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
|
M5
|
Natural
|
Reny
|
Special Low
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
|
M3
|
Natural
|
Reny
|
Special Low
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
|
M5
|
Natural
|
Reny
|
Special Low
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
|
M6
|
Natural
|
Reny
|
Special Low
|
0.394 in
10.0 mm
|
|||
| 23.7587 RM - 26.3247 RM | Request the lead time here |
TX10
|
M4
|
Light Brown
|
PEEK
|
Special Low
|
0.787 in
20.0 mm
|
||
| 99.8484 RM - 110.6351 RM | 5 In stock |
TX20
|
M6
|
Light Brown
|
PEEK
|
Special Low
|
1.575 in
40.0 mm