Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,0813 € - 0,0867 € | 1500 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0471 € - 0,0502 € | 10090 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0627 € - 0,0666 € | 9000 Varastossa |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| 2,5119 € - 4,7713 € | 5692 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
3.15 in
80.0 mm
|
||
| 2,2733 € - 4,3082 € | 2173 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.953 in
75.0 mm
|
||
| 0,8953 € - 1,7541 € | 6500 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| 1,7401 € - 3,7889 € | 2673 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
||
| 3,2416 € - 5,066 € | 425 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
||
| 0,2315 € - 0,4224 € | 37221 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| 0,4013 € - 0,6525 € | 9305 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
||
| 0,9318 € - 1,6418 € | 6834 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| 1,371 € - 2,2172 € | Kysy toimitusaikaa täältä |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| 0,6244 € - 0,6244 € | 55 Varastossa |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 0,233 € - 0,3128 € | 43231 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 0,1956 € - 0,2626 € | 14300 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0993 € - 0,1622 € | 5744 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 2,4137 € - 4,5608 € | 2039 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.953 in
75.0 mm
|
||
| 0,7297 € - 1,4314 € | 2963 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| 1,6278 € - 3,5644 € | 3784 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| 3,0873 € - 4,8414 € | 2049 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.953 in
75.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa