Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Series Code :SR2788
Sarjanumero: SR2788
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
---|---|---|---|---|---|---|
0,0505 € - 0,0692 € | 6000 Varastossa |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
0,5886 € - 0,5886 € | 20350 Varastossa |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
||
0,394 € - 0,394 € | 2822 Varastossa |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
||
0,1451 € - 0,1644 € | 4688 Varastossa |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
0,1099 € - 0,1099 € | 2269 Varastossa |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
||
0,2284 € - 0,2376 € | 5523 Varastossa |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
||
0,0462 € - 0,0635 € | 2000 Varastossa |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
0,0615 € - 0,0845 € | 361 Varastossa |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
1.252 in
31.8 mm
|
||
0,2128 € - 0,2432 € | Kysy toimitusaikaa täältä |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1.252 in
31.8 mm
|
||
0,1013 € - 0,1013 € | 996 Varastossa |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
||
0,124 € - 0,1506 € | Kysy toimitusaikaa täältä |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
0,1533 € - 0,2231 € | 1000 Varastossa |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
0,1326 € - 0,1326 € | 157 Varastossa |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
0,1315 € - 0,1602 € | 4997 Varastossa |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
0,2404 € - 0,2749 € | 2153 Varastossa |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1.252 in
31.8 mm
|
||
0,2929 € - 0,2929 € | 577 Varastossa |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
||
0,1127 € - 0,1127 € | 587 Varastossa |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
0,1014 € - 0,1227 € | 7401 Varastossa |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
0,1796 € - 0,2058 € | 3143 Varastossa |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
0,161 € - 0,161 € | 2973 Varastossa |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa