Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|
| $126.4134 - $140.0703 | 114 In stock |
|
|
||
| $9.5765 - $10.6111 | 31 In stock |
|
|
||
| $2.7793 - $3.0796 | 107 In stock |
|
|
||
| $12.0508 - $13.3527 | 162 In stock |
|
|
||
| $32.1425 - $35.615 | 60 In stock |
|
|
||
| $0.9779 - $1.0835 | 178 In stock |
|
|
||
| $43.3889 - $48.0764 | 62 In stock |
|
|
||
| $2.2357 - $2.4773 | 350 In stock |
|
|
||
| $5.6155 - $6.2222 | 438 In stock |
|
|
||
| $18.8091 - $20.8411 | 236 In stock |
|
|
||
| FCA025 | $1.0955 - $1.2139 | 463 In stock |
|
|
|
| $3.7256 - $4.1281 | 412 In stock |
|
|
||
| $69.9754 - $77.5351 | 5 In stock |
|
|
||
| $1.7157 - $1.9011 | 252 In stock |
|
|
||
| $61.699 - $68.3646 | 56 In stock |
|
|
||
| $50.169 - $55.589 | Request the lead time here |
17.717 in
450 mm
|
DIN 350
|
||
| $58.1563 - $64.4392 | Request the lead time here |
19.882 in
505 mm
|
DIN 400
|
||
| $274.5401 - $505.7318 | Request the lead time here |
40.236 in
1022.0 mm
|
ANSI 36"
|
||
| $33.6434 - $37.278 | 25 In stock |
14.961 in
380 mm
|
DIN 300
|
||
| $223.5321 - $411.7696 | 8 In stock |
33.748 in
857.2 mm
|
30"