Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.6206 - $2.9854 | 18 In stock |
M8
|
Rigid
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||
| $1.9581 - $3.607 | Request the lead time here |
M12
|
Rigid
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||
| $0.7319 - $1.3481 | 8 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.5297 - $2.8179 | 19 In stock |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| $1.4075 - $2.5926 | Request the lead time here |
M8
|
Rigid
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
| $1.4889 - $2.7428 | Request the lead time here |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| $1.2053 - $4.6055 | 733 In stock |
M8
|
Rigid
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| $2.3661 - $4.3586 | 28 In stock |
M10
|
Rigid
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
| $2.0601 - $3.7949 | 19 In stock |
M10
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| $2.0545 - $3.7847 | 19 In stock |
M8
|
Rigid
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
| $2.6108 - $4.8094 | Request the lead time here |
M12
|
Rigid
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
| $1.285 - $2.3671 | 17 In stock |
M8
|
Rigid
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| $1.8765 - $3.4567 | 9 In stock |
M10
|
Rigid
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||
| $1.7337 - $3.1938 | Request the lead time here |
M12
|
Rigid
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| 466122 | $0.9828 - $3.7551 | 3000 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
| $1.8483 - $3.4048 | Request the lead time here |
M8
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| $2.0927 - $2.3188 | 73 In stock |
M12
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| $1.704 - $3.1391 | 19 In stock |
M8
|
Rigid
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||
| $1.387 - $2.555 | 24 In stock |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
| $1.704 - $3.1391 | Request the lead time here |
M8
|
Rigid
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue