Menu Search

Adjustable Linear Ball Bushings

In production

Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.

When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.

It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.

  • Used in linear motion systems and are designed to provide precise positioning along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
Material: Stainless Steel, Steel Series Code: SRL1711, SRL1708

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability l2 d1 tol. h6 d2 tol. h6 l3 l1 d3 w1 View
$93.00 - $103.0471 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
$130.3416 - $144.4228 Request the lead time here
31.5
20.0
32.0
1.60
45.0
30.3
2.0
$121.3009 - $134.4055 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
$218.4675 - $242.0693 Request the lead time here
101.7
60.0
90.0
3.15
125.0
86.0
3.0
$80.579 - $89.2842 Request the lead time here
13.5
6.0
12.0
1.10
19.0
11.5
1.0
$100.2324 - $111.0609 Request the lead time here
13.5
6.0
12.0
1.10
19.0
11.5
1.0
$75.312 - $83.4481 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
$31.7599 - $35.191 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
$180.9688 - $200.5195 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
$27.2003 - $30.1388 Request the lead time here
14.5
5.0
12.0
1.10
2.0
11.5
1.0
$27.2003 - $30.1388 Request the lead time here
16.5
8.0
16.0
1.10
25.0
15.2
1.0
$86.7895 - $96.1658 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
$102.9053 - $114.0225 Request the lead time here
60.0
40.0
62.0
2.15
80.0
59.0
3.0
$104.3204 - $115.5905 Request the lead time here
31.5
20.0
32.0
1.60
45.0
30.3
2.0
$108.487 - $120.2071 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
$28.3796 - $31.4455 Request the lead time here
13.5
6.0
12.0
1.10
19.0
11.5
1.0
$39.5427 - $43.8146 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
$62.6551 - $69.424 Request the lead time here
16.5
8.0
16.0
1.10
25.0
15.2
1.0
$29.0085 - $32.1423 Request the lead time here
22.0
10.0
19.0
1.30
29.0
18.0
1.0
$49.0549 - $54.3545 Request the lead time here
31.5
20.0
32.0
1.60
45.0
30.3
2.0
  • of 2
Adjustable Linear Ball Bushing - 12.0; 22.0; 32.0; Stainless Steel

20155414

Price Range
$103.0471 - $93.00

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing - 20.0; 32.0; 45.0; Stainless Steel

20155605

Price Range
$144.4228 - $130.3416

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3
    30.3
  • l2
    31.5
Adjustable Linear Ball Bushing - 25.0; 40.0; 58.0; Stainless Steel

20155698

Price Range
$134.4055 - $121.3009

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing - 60.0; 90.0; 125.0; Steel

20155933

Price Range
$242.0693 - $218.4675

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
  • d3
    86.0
  • l2
    101.7
Adjustable Linear Ball Bushing - 6.0; 12.0; 19.0; Stainless Steel

20157302

Price Range
$89.2842 - $80.579

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3
    11.5
  • l2
    13.5
Adjustable Linear Ball Bushing - 6.0; 12.0; 19.0; Stainless Steel

20157432

Price Range
$111.0609 - $100.2324

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3
    11.5
  • l2
    13.5
Adjustable Linear Ball Bushing - 12.0; 22.0; 32.0; Stainless Steel

20155407

Price Range
$83.4481 - $75.312

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing - 12.0; 22.0; 32.0; Steel

20155421

Price Range
$35.191 - $31.7599

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing - 25.0; 40.0; 58.0; Stainless Steel

20155704

Price Range
$200.5195 - $180.9688

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing - 5.0; 12.0; 2.0; Steel

20155919

Price Range
$30.1388 - $27.2003

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • d2 tol. h6
    12.0
  • l1
    2.0
  • d3
    11.5
  • l2
    14.5
Adjustable Linear Ball Bushing - 8.0; 16.0; 25.0; Steel

20156015

Price Range
$30.1388 - $27.2003

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3
    15.2
  • l2
    16.5
Adjustable Linear Ball Bushing - 16.0; 26.0; 36.0; Stainless Steel

20155506

Price Range
$96.1658 - $86.7895

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9
Adjustable Linear Ball Bushing - 40.0; 62.0; 80.0; Steel

20155810

Price Range
$114.0225 - $102.9053

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • d3
    59.0
  • l2
    60.0
Adjustable Linear Ball Bushing - 20.0; 32.0; 45.0; Stainless Steel

20157326

Price Range
$115.5905 - $104.3204

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3
    30.3
  • l2
    31.5
Adjustable Linear Ball Bushing - 16.0; 26.0; 36.0; Stainless Steel

20155513

Price Range
$120.2071 - $108.487

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9
Adjustable Linear Ball Bushing - 6.0; 12.0; 19.0; Steel

20157241

Price Range
$31.4455 - $28.3796

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3
    11.5
  • l2
    13.5
Adjustable Linear Ball Bushing - 16.0; 26.0; 36.0; Steel

20155520

Price Range
$43.8146 - $39.5427

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9
Adjustable Linear Ball Bushing - 8.0; 16.0; 25.0; Stainless Steel

20155995

Price Range
$69.424 - $62.6551

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3
    15.2
  • l2
    16.5
Adjustable Linear Ball Bushing - 10.0; 19.0; 29.0; Steel

20157272

Price Range
$32.1423 - $29.0085

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3
    18.0
  • l2
    22.0
Adjustable Linear Ball Bushing - 20.0; 32.0; 45.0; Steel

20155612

Price Range
$54.3545 - $49.0549

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3
    30.3
  • l2
    31.5