Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Ball Knobs give a dressed-up look to a wide range of applications including machine tools, jigs, and fixtures. These smooth round knobs are available in a variety of materials, colors, and finishes suitable for displays or decorative uses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| $0.3733 - $0.6878 | 1271 In stock |
|
7.9 mm
|
LDPE
|
Knock-On
|
||
| $0.1408 - $0.2593 | Request the lead time here |
|
4.8 mm
|
LDPE
|
Knock-On
|
||
| $0.1358 - $0.2501 | Request the lead time here |
|
6.4 mm
|
LDPE
|
Knock-On
|
||
| $0.766 - $0.8487 | 20 In stock |
|
9.5 mm
|
LDPE
|
Knock-On
|
||
| $1.3506 - $2.488 | Request the lead time here |
|
15.9 mm
|
LDPE
|
Knock-On
|
||
| $0.3861 - $0.7114 | Request the lead time here |
|
9.5 mm
|
LDPE
|
Knock-On
|
||
| $2.7663 - $5.0959 | 2 In stock |
|
M8
|
Phenolic
|
Threaded
|
||
| $0.1938 - $0.3571 | Request the lead time here |
|
6.0 mm
|
LDPE
|
Knock-On
|
||
| $1.0582 - $1.1725 | Request the lead time here |
|
7.9 mm
|
LDPE
|
Knock-On
|
||
| $0.3733 - $0.6878 | Request the lead time here |
|
6.0 mm
|
LDPE
|
Knock-On
|
||
| $1.2591 - $1.3952 | Request the lead time here |
|
12.7 mm
|
LDPE
|
Knock-On
|
||
| $0.653 - $0.7234 | Request the lead time here |
|
15.9 mm
|
LDPE
|
Knock-On
|
||
| $1.5223 - $2.8044 | 18 In stock |
|
12.7 mm
|
LDPE
|
Knock-On
|
||
| $0.2057 - $0.379 | Request the lead time here |
|
4.0 mm
|
LDPE
|
Knock-On
|
||
| $8.3329 - $15.3498 | Request the lead time here |
|
6.0 mm
|
Aluminium
|
Push Fit
|
||
| $4.2613 - $4.7217 | Request the lead time here |
1.63 in
41.4 mm
|
M10/M12
|
PP
|
Threaded Insert
|
||
| $1.7956 - $1.9896 | Request the lead time here |
1.469 in
37.3 mm
|
M6 x 1.0
|
PP
|
Threaded Insert
|
||
| $2.2767 - $2.5226 | Request the lead time here |
1.61 in
40.9 mm
|
M8 x 1.25
|
PP
|
Threaded Insert
|
||
| $1.5355 - $1.7013 | Request the lead time here |
|
9.5 mm
|
LDPE
|
Knock-On
|
||
| $1.5724 - $1.7423 | Request the lead time here |
1.252 in
31.8 mm
|
M8 x 1.25
|
PP
|
Threaded Insert