Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Ball Knobs give a dressed-up look to a wide range of applications including machine tools, jigs, and fixtures. These smooth round knobs are available in a variety of materials, colors, and finishes suitable for displays or decorative uses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| $5.2032 - $5.7654 | Request the lead time here |
1.880 in
47.8 mm
|
M6 x 1.0
|
PP
|
Threaded Blind Hole
|
||
| $0.3928 - $0.7236 | Request the lead time here |
|
4.8 mm
|
LDPE
|
Knock-On
|
||
| $2.4601 - $2.7258 | Request the lead time here |
1.500 in
38.1 mm
|
M8/M10
|
PP
|
Threaded Blind Hole
|
||
| $2.5928 - $2.8729 | Request the lead time here |
1.250 in
31.8 mm
|
M10 x 1.5
|
PP
|
Threaded Insert
|
||
| $1.4386 - $1.5941 | Request the lead time here |
|
6.4 mm
|
LDPE
|
Knock-On
|
||
| $0.406 - $0.7478 | Request the lead time here |
|
6.4 mm
|
LDPE
|
Knock-On
|
||
| $4.3891 - $4.8633 | Request the lead time here |
1.630 in
41.4 mm
|
M10/M12
|
PP
|
Threaded Blind Hole
|
||
| $4.8139 - $5.3339 | Request the lead time here |
1.880 in
47.8 mm
|
M10/M12
|
TPE
|
Threaded Blind Hole
|
||
| $1.5815 - $1.7523 | Request the lead time here |
|
9.5 mm
|
LDPE
|
Knock-On
|
||
| $12.3592 - $22.767 | Request the lead time here |
|
5.0 mm
|
Stainless Steel
|
Push Fit
|
||
| $12.3592 - $22.767 | Request the lead time here |
|
6.0 mm
|
Stainless Steel
|
Push Fit
|
||
| $8.5829 - $15.8103 | Request the lead time here |
|
5.0 mm
|
Aluminium
|
Push Fit