Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a miniature ball that rotates inside a metal or plastic casing, allowing for omnidirectional movement of products on flat surfaces.
It is suitable for applications such as; measuring equipment, guides for small linear motion (e.g. photocopier slides), transfer material in clean rooms & miniature mechanisms. They can be supplied as a flat top or angled top.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball Diameter | Body Height | Thread Size | Body Diameter | Ball Up Load Capacity | View | |
|---|---|---|---|---|---|---|---|---|
| $48.1285 - $53.328 | Request the lead time here |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
M2
|
0.315 in
8.0 mm
|
11 lbs
5.0 kg
|
||
| $78.7463 - $87.2536 | Request the lead time here |
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
M6
|
0.669 in
17.0 mm
|
44.1 lbs
20.0 kg
|
||
| $68.3489 - $75.7328 | Request the lead time here |
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
M6
|
0.669 in
17.0 mm
|
44.1 lbs
20.0 kg
|
||
| $54.9442 - $60.8799 | Request the lead time here |
0.252 in
6.4 mm
|
0.413 in
10.5 mm
|
M3
|
0.512 in
13.0 mm
|
33.1 lbs
15.0 kg
|
||
| $59.2338 - $65.6331 | Request the lead time here |
0.311 in
7.9 mm
|
0.551 in
14.0 mm
|
M8
|
0.709 in
18.0 mm
|
66.1 lbs
30.0 kg
|
||
| $87.4474 - $96.8946 | Request the lead time here |
0.311 in
7.9 mm
|
0.551 in
14.0 mm
|
M8
|
0.709 in
18.0 mm
|
66.1 lbs
30.0 kg
|
||
| $48.473 - $53.7097 | Request the lead time here |
0.189 in
4.8 mm
|
0.354 in
9.0 mm
|
M6
|
0.512 in
13.0 mm
|
22 lbs
10.0 kg
|
||
| $84.4082 - $93.5272 | Request the lead time here |
0.189 in
4.8 mm
|
0.354 in
9.0 mm
|
M6
|
0.512 in
13.0 mm
|
22 lbs
10.0 kg