Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. Our range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.
The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.
The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Overall Depth | Finger Tab | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.2834 - $0.522 | Request the lead time here |
PVC
|
0.315 in
8.0 mm
|
With Tab
|
0.551 in
14.0 mm
|
|
||
$0.3918 - $0.7218 | Request the lead time here |
PVC
|
0.551 in
14.0 mm
|
With Tab
|
0.945 in
24.0 mm
|
|
||
$0.2821 - $1.0776 | 15 In stock |
PVC
|
0.472 in
12.0 mm
|
With Tab
|
0.787 in
20.0 mm
|
|
||
$0.1607 - $0.2962 | 20 In stock |
PVC
|
0.394 in
10.0 mm
|
With Tab
|
0.669 in
17.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue