Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Bolt Circle Diameter | Bolt Hole Size | Special Offer | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|---|---|
$13.564 - $15.0294 | Request the lead time here |
15.500 in
393.7 mm
|
1.750 in
44.5 mm
|
|
19.000 in
482.6 mm
|
8.000 in
|
||
$10.205 - $11.3075 | Request the lead time here |
12.750 in
323.9 mm
|
1.875 in
47.6 mm
|
|
16.500 in
419.1 mm
|
5.000 in
|
||
$3.9987 - $4.4308 | Request the lead time here |
6.750 in
171.5 mm
|
1.125 in
28.6 mm
|
|
9.250 in
235 mm
|
2.000 in
|
||
$16.3461 - $18.112 | Request the lead time here |
17.250 in
438.2 mm
|
2.125 in
54 mm
|
|
21.750 in
552.5 mm
|
8.000 in
|
||
$2.1388 - $2.3699 | Request the lead time here |
3.750 in
95.3 mm
|
0.875 in
22.2 mm
|
|
5.500 in
139.7 mm
|
3/4 in
|
||
$5.103 - $5.6542 | Request the lead time here |
8.000 in
203.2 mm
|
1.250 in
31.8 mm
|
|
10.500 in
266.7 mm
|
3.000 in
|
||
$5.103 - $5.6542 | Request the lead time here |
7.750 in
196.9 mm
|
1.250 in
31.8 mm
|
|
10.500 in
266.7 mm
|
2-1/2 in
|
||
$7.9017 - $8.7554 | Request the lead time here |
10.750 in
273.1 mm
|
1.625 in
41.3 mm
|
|
14.000 in
355.6 mm
|
4.000 in
|
||
$6.2246 - $6.897 | Request the lead time here |
9.000 in
228.6 mm
|
1.375 in
34.9 mm
|
|
12.000 in
304.8 mm
|
3.000 in
|
||
$18.1401 - $20.0999 | Request the lead time here |
19.000 in
482.6 mm
|
2.000 in
50.8 mm
|
|
23.000 in
584.2 mm
|
10.000 in
|
||
$2.4015 - $2.661 | Request the lead time here |
4.250 in
108 mm
|
1.000 in
25.4 mm
|
|
6.250 in
158.8 mm
|
1.000 in
|
||
$23.5872 - $26.1353 | Request the lead time here |
21.250 in
539.8 mm
|
2.625 in
66.7 mm
|
|
26.500 in
673.1 mm
|
10.000 in
|
||
PCF1500-5A | $8.9417 - $9.9077 | Request the lead time here |
11.500 in
292.1 mm
|
1.625 in
41.3 mm
|
|
14.750 in
374.7 mm
|
5.000 in
|
|
$6.4465 - $7.143 | Request the lead time here |
9.500 in
241.3 mm
|
1.375 in
34.9 mm
|
|
12.250 in
311.2 mm
|
4.000 in
|
||
$4.3251 - $4.7924 | Request the lead time here |
7.874 in
200.0 mm
|
0.874 in
22.2 mm
|
|
10 in
254.0 mm
|
4
|
||
$1.7247 - $1.9111 | Request the lead time here |
3.252 in
82.6 mm
|
0.874 in
22.2 mm
|
|
4.752 in
120.7 mm
|
1/2
|
||
$6.6317 - $7.3481 | Request the lead time here |
10.626 in
269.9 mm
|
0.874 in
22.2 mm
|
|
12.5 in
317.5 mm
|
6
|
||
$8.0309 - $8.8986 | Request the lead time here |
11.5 in
292.1 mm
|
1.126 in
28.6 mm
|
|
14 in
355.6 mm
|
6
|
||
$1.2939 - $1.4337 | Request the lead time here |
2.752 in
69.9 mm
|
0.626 in
15.9 mm
|
|
3.874 in
98.4 mm
|
3/4
|
||
$3.2574 - $3.6093 | Request the lead time here |
6.626 in
168.3 mm
|
0.874 in
22.2 mm
|
|
8.252 in
209.6 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue