Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Circle Diameter | Bolt Hole Size | Special Offer | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| $10.1148 - $11.2076 | Request the lead time here |
14.252 in
362.0 mm
|
1 in
25.4 mm
|
|
16 in
406.4 mm
|
10
|
||
| $1.2015 - $1.3314 | Request the lead time here |
2.374 in
60.3 mm
|
0.626 in
15.9 mm
|
|
3.5 in
88.9 mm
|
1/2
|
||
| $6.4465 - $7.143 | Request the lead time here |
9.500 in
241.3 mm
|
1.375 in
34.9 mm
|
|
12.250 in
311.2 mm
|
4.000 in
|
||
| $5.103 - $5.6542 | Request the lead time here |
7.750 in
196.9 mm
|
1.250 in
31.8 mm
|
|
10.500 in
266.7 mm
|
2-1/2 in
|
||
| $8.9829 - $9.9534 | Request the lead time here |
13 in
330.2 mm
|
1 in
25.4 mm
|
|
15 in
381.0 mm
|
8
|
||
| $2.1989 - $2.4364 | Request the lead time here |
4 in
101.6 mm
|
1 in
25.4 mm
|
|
5.874 in
149.2 mm
|
1
|
||
| $21.3223 - $23.6258 | Request the lead time here |
17 in
431.8 mm
|
1.374 in
34.9 mm
|
|
20 in
508.0 mm
|
10
|
||
| $2.3174 - $2.5678 | Request the lead time here |
4.5 in
114.3 mm
|
0.874 in
22.2 mm
|
|
6.126 in
155.6 mm
|
1 1/2
|
||
| $10.4786 - $11.6107 | Request the lead time here |
13.752 in
349.3 mm
|
1.252 in
31.8 mm
|
|
16.5 in
419.1 mm
|
8
|
||
| $1.8266 - $2.024 | Request the lead time here |
3.874 in
98.4 mm
|
0.626 in
15.9 mm
|
|
5 in
127.0 mm
|
1 1/2
|
||
| $3.2508 - $3.602 | Request the lead time here |
5.750 in
146.1 mm
|
1.250 in
31.8 mm
|
|
8.000 in
203.2 mm
|
1-1/2 in
|
||
| PCF1500-5A | $8.9417 - $9.9077 | Request the lead time here |
11.500 in
292.1 mm
|
1.625 in
41.3 mm
|
|
14.750 in
374.7 mm
|
5.000 in
|
|
| $6.2246 - $6.897 | Request the lead time here |
9.000 in
228.6 mm
|
1.375 in
34.9 mm
|
|
12.000 in
304.8 mm
|
3.000 in
|
||
| $16.3461 - $18.112 | Request the lead time here |
17.250 in
438.2 mm
|
2.125 in
54 mm
|
|
21.750 in
552.5 mm
|
8.000 in
|
||
| $7.9017 - $8.7554 | Request the lead time here |
10.750 in
273.1 mm
|
1.625 in
41.3 mm
|
|
14.000 in
355.6 mm
|
4.000 in
|
||
| $13.564 - $15.0294 | Request the lead time here |
15.500 in
393.7 mm
|
1.750 in
44.5 mm
|
|
19.000 in
482.6 mm
|
8.000 in
|
||
| $10.205 - $11.3075 | Request the lead time here |
12.750 in
323.9 mm
|
1.875 in
47.6 mm
|
|
16.500 in
419.1 mm
|
5.000 in
|
||
| $3.9987 - $4.4308 | Request the lead time here |
6.750 in
171.5 mm
|
1.125 in
28.6 mm
|
|
9.250 in
235 mm
|
2.000 in
|
||
| $2.2944 - $2.5423 | Request the lead time here |
5.125 in
130.2 mm
|
1.125 in
28.6 mm
|
|
7.250 in
184.2 mm
|
1-1/4 in
|
||
| $2.1388 - $2.3699 | Request the lead time here |
3.750 in
95.3 mm
|
0.875 in
22.2 mm
|
|
5.500 in
139.7 mm
|
3/4 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue