Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Bolt and Nut Protection Caps are supplied in a wide range of sizes. The standard caps protect washer in addition to bolt and nut. An optional type with extendable head is suitable for large studs. They protect against weathering and tampering. They enhance finished appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | Distance Across Flats | Colour | View | |
|---|---|---|---|---|---|---|
| $0.3529 - $0.6502 | 8 In stock |
|
0.504 in
12.8 mm
|
Black
|
||
| $0.2842 - $0.5235 | 144 In stock |
|
0.858 in
21.8 mm
|
Black
|
||
| $0.3968 - $0.731 | 760 In stock |
|
0.661 in
16.8 mm
|
Black
|
||
| $0.1385 - $0.2552 | 12 In stock |
|
0.311 in
7.9 mm
|
White
|
||
| $0.3197 - $0.589 | Request the lead time here |
|
0.937 in
23.8 mm
|
White
|
||
| $0.7349 - $1.3541 | 1611 In stock |
|
1.252 in
31.8 mm
|
Black
|
||
| $0.0648 - $0.2478 | 227 In stock |
|
0.74 in
18.8 mm
|
Black
|
||
| $0.5104 - $0.9401 | 130 In stock |
|
1.173 in
29.8 mm
|
Black
|
||
| $0.0676 - $0.2587 | 4 In stock |
|
0.504 in
12.8 mm
|
White
|
||
| $0.1802 - $0.6889 | 657 In stock |
|
0.937 in
23.8 mm
|
Black
|
||
| $0.0874 - $0.1609 | 1010 In stock |
|
0.74 in
18.8 mm
|
White
|
||
| $0.3854 - $0.7099 | 1435 In stock |
|
1.055 in
26.8 mm
|
Black
|
||
| $0.4546 - $1.7369 | 1867 In stock |
|
1.173 in
29.8 mm
|
White
|
||
| $0.0314 - $0.1198 | 3021 In stock |
|
0.386 in
9.8 mm
|
Black
|
||
| $0.0966 - $0.1781 | 252 In stock |
|
0.661 in
16.8 mm
|
White
|
||
| $1.1259 - $2.0741 | 2773 In stock |
|
1.252 in
31.8 mm
|
White
|
||
| $0.308 - $1.1771 | 845 In stock |
|
0.858 in
21.8 mm
|
White
|
||
| $0.1189 - $0.219 | 6025 In stock |
|
0.311 in
7.9 mm
|
Black
|
||
| $0.0531 - $0.098 | 35 In stock |
|
0.386 in
9.8 mm
|
White
|
||
| $1.0783 - $1.9863 | 11 In stock |
|
1.406 in
35.7 mm
|
Black